(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Spiral Reamers - End Mill Shank, Blind Hole Use, CE Series

Carbide Spiral Reamers - End Mill Shank, Blind Hole Use, CE Series
  • Volume Discount

Complete blind hole drilling is possible. Newly developed special blade coating. End mill shank is adopted.
* Product name was changed from SH to CE. Although there is no change in the standards and price, the label of the delivered product may be that of the former SH series.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CE1.000
CE1.005
CE1.010
CE1.015
CE1.020
CE1.030
CE1.040
CE1.050
CE1.060
CE1.070
CE1.080
CE1.090
CE1.100
CE1.110
CE1.120
CE1.130
CE1.140
CE1.150
CE1.160
CE1.170
CE1.180
CE1.190
CE1.200
CE1.210
CE1.220
CE1.230
CE1.240
CE1.250
CE1.260
CE1.270
CE1.280
CE1.290
CE1.300
CE1.310
CE1.320
CE1.330
CE1.340
CE1.350
CE1.360
CE1.370
CE1.380
CE1.390
CE1.400
CE1.410
CE1.420
CE1.430
CE1.440
CE1.450
CE1.460
CE1.470
CE1.480
CE1.490
CE1.500
CE1.510
CE1.520
CE1.530
CE1.540
CE1.550
CE1.560
CE1.570
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
radius R Overall Length L
(mm)
shank diameter d Length under neck ℓ2
(mm)
Grip length B
(mm)
1 Piece(s)Available

8 Days or more

15-503150.1
1 Piece(s)Available

12 Days or more

1.0055-503150.1
1 Piece(s)Available

8 Days or more

1.015-503150.1
1 Piece(s)Available

8 Days or more

1.0155-503150.1
1 Piece(s)Available

8 Days or more

1.025-503150.1
1 Piece(s)Available

8 Days or more

1.035-503150.1
1 Piece(s)Available

8 Days or more

1.045-503150.1
1 Piece(s)Available

8 Days or more

1.055-503150.1
1 Piece(s)Available

8 Days or more

1.065-503150.1
1 Piece(s)Available

8 Days or more

1.075-503150.1
1 Piece(s)Available

8 Days or more

1.085-503150.1
1 Piece(s)Available

8 Days or more

1.095-503150.1
1 Piece(s)Available

8 Days or more

1.16-503160.1
1 Piece(s)Available

8 Days or more

1.116-503160.1
1 Piece(s)Available

8 Days or more

1.126-503160.1
1 Piece(s)Available

8 Days or more

1.136-503160.1
1 Piece(s)Available

8 Days or more

1.146-503160.1
1 Piece(s)Available

8 Days or more

1.156-503160.1
1 Piece(s)Available

8 Days or more

1.166-503160.1
1 Piece(s)Available

8 Days or more

1.176-503160.1
1 Piece(s)Available

8 Days or more

1.186-503160.1
1 Piece(s)Available

8 Days or more

1.196-503160.1
1 Piece(s)Available

8 Days or more

1.26-503160.1
1 Piece(s)Available

8 Days or more

1.216-503160.1
1 Piece(s)Available

8 Days or more

1.226-503160.1
1 Piece(s)Available

8 Days or more

1.236-503160.1
1 Piece(s)Available

8 Days or more

1.246-503160.1
1 Piece(s)Available

8 Days or more

1.256-503160.1
1 Piece(s)Available

8 Days or more

1.266-503160.1
1 Piece(s)Available

8 Days or more

1.276-503160.1
1 Piece(s)Available

8 Days or more

1.286-503160.1
1 Piece(s)Available

8 Days or more

1.296-503160.1
1 Piece(s)Available

8 Days or more

1.36-503160.1
1 Piece(s)Available

8 Days or more

1.316-503160.1
1 Piece(s)Available

8 Days or more

1.326-503160.1
1 Piece(s)Available

8 Days or more

1.336-503160.1
1 Piece(s)Available

8 Days or more

1.346-503160.1
1 Piece(s)Available

8 Days or more

1.356-503160.1
1 Piece(s)Available

8 Days or more

1.366-503160.1
1 Piece(s)Available

8 Days or more

1.376-503160.1
1 Piece(s)Available

8 Days or more

1.386-503160.1
1 Piece(s)Available

8 Days or more

1.396-503160.1
1 Piece(s)Available

8 Days or more

1.46-503160.1
1 Piece(s)Available

8 Days or more

1.416-503160.1
1 Piece(s)Available

8 Days or more

1.426-503160.1
1 Piece(s)Available

8 Days or more

1.436-503160.1
1 Piece(s)Available

8 Days or more

1.446-503160.1
1 Piece(s)Available

8 Days or more

1.456-503160.1
1 Piece(s)Available

9 Days or more

1.466-503160.1
1 Piece(s)Available

8 Days or more

1.476-503160.1
1 Piece(s)Available

8 Days or more

1.486-503160.1
1 Piece(s)Available

8 Days or more

1.496-503160.1
1 Piece(s)Available

8 Days or more

1.56-503160.1
1 Piece(s)Available

8 Days or more

1.516-503160.1
1 Piece(s)Available

8 Days or more

1.526-503160.1
1 Piece(s)Available

8 Days or more

1.536-503160.1
1 Piece(s)Available

8 Days or more

1.546-503160.1
1 Piece(s)Available

8 Days or more

1.556-503160.1
1 Piece(s)Available

8 Days or more

1.566-503160.1
1 Piece(s)Available

8 Days or more

1.576-503160.1

Loading...

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N Available
Groove Shape Spiral Base Blade Y/N Available Diameter tolerance(mm) 0~0.005
Coating Type Special Number of flutes 4

Additional Products in this Category

Tech Support