(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Graphite Solid End Mill 2-Flute, Long Type (GEL2-2)

Part Number

Configured Part Number is shown.

GEL2-2

Part Number
GEL2-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

2206120

Loading...

  1. 1

Basic Information

Work Material Non-ferrous metal / Non-ferrous metal / Graphite Number of Flutes(sheet) 2 Model Square
Processing Applications Plane / Side / Groove / Countersinking Flute Shape Sharp Edge Helix Angle (θ) Standard torsion (30-40°)
Blade diameter tolerance D(mm) -0.02~0 Shank diameter tolerance d(mm) h6

Please check the type/dimensions/specifications of the part GEL2-2 in the Carbide Graphite Solid End Mill 2-Flute, Long Type series.

Products like this...

Part Number
GEL2-1.5
GEL2-1.6
GEL2-1.7
GEL2-2.5
GEL2-20
GEL2-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

1.5206120
1 Piece(s)Available

8 Days or more

1.6206120
1 Piece(s)Available

8 Days or more

1.7206120
1 Piece(s)Available

8 Days or more

2.5206120
1 Piece(s)Available

8 Days or more

208020250
1 Piece(s)Available

8 Days or more

258025250

Additional Products in this Category

Tech Support