(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Air Hole Ball End Mill 4-Flute, Standard Type (AHBES4-2)

Part Number

Configured Part Number is shown.

AHBES4-2

Part Number
AHBES4-2
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
blade diameter
(mm)
1 Piece(s)Available

8 Days or more

2207064

Loading...

  1. 1

Basic Information

Model Ball Work Material Carbon Steel / Non-ferrous metal / Non-ferrous metal / Graphite Number of Flutes(sheet) 4
R Precision(µm) ±0.02 Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available
Torsional Angle Right blade right torsion 30 Blade diameter tolerance D ±0.01 Shank diameter tolerance d h6

Please check the type/dimensions/specifications of the part AHBES4-2 in the Carbide Air Hole Ball End Mill 4-Flute, Standard Type series.

Products like this...

Part Number
AHBES4-10
AHBES4-10.5
AHBES4-12.5
AHBES4-2.25
AHBES4-2.5
AHBES4-2.75
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
blade diameter
(mm)
1 Piece(s)Available

8 Days or more

10601602020
1 Piece(s)Available

8 Days or more

10.5601602021
1 Piece(s)Available

8 Days or more

12.5601802525
1 Piece(s)Available

8 Days or more

2.25308064.5
1 Piece(s)Available

8 Days or more

2.5308065
1 Piece(s)Available

8 Days or more

2.75309065.5

Additional Products in this Category

Tech Support