(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - Straight Shank, Chucking Type, CSCRS

Carbide Straight Reamers - Straight Shank, Chucking Type, CSCRS
  • Volume Discount

General purpose type. The blade is short and the shank is long. For deep hole finishing, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
CSCRS1
CSCRS1.01
CSCRS1.02
CSCRS1.03
CSCRS1.04
CSCRS1.05
CSCRS1.1
CSCRS1.2
CSCRS1.3
CSCRS1.4
CSCRS1.5
CSCRS1.6
CSCRS1.7
CSCRS1.8
CSCRS1.9
CSCRS1.95
CSCRS1.96
CSCRS1.97
CSCRS1.98
CSCRS1.99
CSCRS2
CSCRS2.01
CSCRS2.02
CSCRS2.03
CSCRS2.04
CSCRS2.05
CSCRS2.06
CSCRS2.07
CSCRS2.08
CSCRS2.09
CSCRS2.1
CSCRS2.2
CSCRS2.3
CSCRS2.4
CSCRS2.5
CSCRS2.6
CSCRS2.7
CSCRS2.8
CSCRS2.9
CSCRS2.11
CSCRS2.12
CSCRS2.13
CSCRS2.14
CSCRS2.15
CSCRS2.16
CSCRS2.17
CSCRS2.18
CSCRS2.19
CSCRS2.21
CSCRS2.22
CSCRS2.23
CSCRS2.24
CSCRS2.25
CSCRS2.26
CSCRS2.27
CSCRS2.28
CSCRS2.29
CSCRS2.31
CSCRS2.32
CSCRS2.33
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter Center
1 Piece(s)Available

12 Days or more

115+0.002~+0.0064600.2160° Convex
1 Piece(s)Available

12 Days or more

1.01150~+0.0054600.2160° Convex
1 Piece(s)Available

8 Days or more

1.02150~+0.0054600.2160° Convex
1 Piece(s)Available

8 Days or more

1.03150~+0.0054600.2160° Convex
1 Piece(s)Available

8 Days or more

1.04150~+0.0054600.2160° Convex
1 Piece(s)Available

8 Days or more

1.05150~+0.0054600.2160° Convex
1 Piece(s)Available

8 Days or more

1.115+0.002~+0.0064600.2160° Convex
1 Piece(s)Available

8 Days or more

1.215+0.002~+0.0064600.21.160° Convex
1 Piece(s)Available

8 Days or more

1.315+0.002~+0.0064600.21.260° Convex
1 Piece(s)Available

12 Days or more

1.415+0.002~+0.0064600.21.460° Convex
1 Piece(s)Available

8 Days or more

1.518+0.002~+0.0064700.31.460° Convex
1 Piece(s)Available

12 Days or more

1.618+0.002~+0.0064700.31.460° Convex
1 Piece(s)Available

8 Days or more

1.720+0.002~+0.0064800.31.560° Convex
1 Piece(s)Available

8 Days or more

1.820+0.002~+0.0064800.31.660° Convex
1 Piece(s)Available

8 Days or more

1.920+0.002~+0.0064800.31.660° Convex
1 Piece(s)Available

8 Days or more

1.95200~+0.0054800.31.660° Convex
1 Piece(s)Available

8 Days or more

1.96200~+0.0054800.31.660° Convex
1 Piece(s)Available

8 Days or more

1.97200~+0.0054800.31.660° Convex
1 Piece(s)Available

8 Days or more

1.98200~+0.0054800.31.660° Convex
1 Piece(s)Available

8 Days or more

1.99200~+0.0054800.31.660° Convex
1 Piece(s)Available

12 Days or more

220+0.002~+0.0064800.5260° Convex
1 Piece(s)Available

8 Days or more

2.01200~+0.0054800.5260° Convex
1 Piece(s)Available

8 Days or more

2.02200~+0.0054800.5260° Convex
1 Piece(s)Available

8 Days or more

2.03200~+0.0054800.5260° Convex
1 Piece(s)Available

8 Days or more

2.04200~+0.0054800.5260° Convex
1 Piece(s)Available

8 Days or more

2.05200~+0.0054800.5260° Convex
1 Piece(s)Available

8 Days or more

2.06200~+0.0054800.5260° Convex
1 Piece(s)Available

8 Days or more

2.07200~+0.0054800.5260° Convex
1 Piece(s)Available

8 Days or more

2.08200~+0.0054800.5260° Convex
1 Piece(s)Available

8 Days or more

2.09200~+0.0054800.5260° Convex
1 Piece(s)Available

8 Days or more

2.125+0.002~+0.0064900.5260° Convex
1 Piece(s)Available

8 Days or more

2.225+0.002~+0.0064900.5260° Convex
1 Piece(s)Available

8 Days or more

2.325+0.002~+0.0064900.5260° Convex
1 Piece(s)Available

8 Days or more

2.425+0.002~+0.0064900.5260° Convex
1 Piece(s)Available

10 Days or more

2.525+0.002~+0.0064900.52.260° Convex
1 Piece(s)Available

8 Days or more

2.630+0.002~+0.00641100.52.560° Convex
1 Piece(s)Available

8 Days or more

2.730+0.002~+0.00641100.52.560° Convex
1 Piece(s)Available

8 Days or more

2.830+0.002~+0.00641100.52.560° Convex
1 Piece(s)Available

8 Days or more

2.930+0.002~+0.00641100.52.560° Convex
1 Piece(s)Available

8 Days or more

2.11250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.12250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.13250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.14250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.15250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.16250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.17250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.18250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.19250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.21250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.22250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.23250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.24250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.25250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.26250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.27250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.28250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.29250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.31250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.32250~+0.0054900.5260° Convex
1 Piece(s)Available

8 Days or more

2.33250~+0.0054900.5260° Convex

Loading...

Basic Information

Shank Type straight shank work material general steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA blade shape Right blade straight
Shank diameter tolerance h7 Tool Material Type Carbide

Additional Products in this Category

Tech Support