(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phoenix Series Face Milling Cutter, Square, Bore Type

Phoenix Series Face Milling Cutter, Square, Bore Type
  • Volume Discount

[Features]
· OSG Phoenix Series
· Suitable for milling.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PAS15R050M22-4
PAS15R063M22-5
PAS15R080M25.4-6
PAS15R100M31.7-7
PAS15R125M38.1-8
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of Flutes
(sheet)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Boss Diameter db
(mm)
Width of the Key Slot a
(mm)
Depth of the Key Slot b
(mm)
Type Dimensions/Width a
(mm)
Dimensions/Key depth b
(mm)
1 Piece(s)Available

8 Days or more

50454227802000654510.46.3110.46.3
1 Piece(s)Available

8 Days or more

63455227802001785010.46.3110.46.3
1 Piece(s)Available

8 Days or more

8050625.4780200295609.5619.56
1 Piece(s)Available

8 Days or more

10050731.7578020031157012.78212.78
1 Piece(s)Available

8 Days or more

12563838.178020041409015.910215.910

Loading...

  1. 1

Basic Information

Processing Applications Plane Work Material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron Mounting Method Arbor
Supported Tip Material Type Carbide Coat Applicable Chip SNKU1505AZER-GM/SNKU1505AZER-GR

Additional Products in this Category

Tech Support