(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PHC Phoenix Series High Feed Radius Cutter Screw-in Type

PHC Phoenix Series High Feed Radius Cutter Screw-in Type
  • Volume Discount

PHC threaded type radius cutter. Machining applications: planes, sides, grooves, carving, shape shaving

PDF

Part Number

Configured Part Number is shown.

Part Number
PHC09R025SF12-3
PHC09R028SF12-3
PHC09R030SF16-3
PHC09R032SF16-3
PHC09R035SF16-3
PHC09R040SF16-4
PHC12R030SF16-2
PHC12R032SF16-2
PHC12R035SF16-3
PHC12R040SF16-3
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of Flutes
(sheet)
Tool No. Cutter outer diameter D1
(mm)
Applicable Chip Maximum Allowable Number of Rotation
(Max.rev)
Screw Size Dg
(mm)
End Face Diameter
1 Piece(s)Available

8 Days or more

13.2353780150025SDMT09T308SR-GM/SDMT09T308ER-SM121223
1 Piece(s)Available

8 Days or more

16.2353780150128SDMT09T308SR-GM/SDMT09T308ER-SM121223
1 Piece(s)Available

8 Days or more

18.2403780150230SDMT09T308SR-GM/SDMT09T308ER-SM161628
1 Piece(s)Available

8 Days or more

20.2403780150332SDMT09T308SR-GM/SDMT09T308ER-SM161628
1 Piece(s)Available

8 Days or more

23.2403780150435SDMT09T308SR-GM/SDMT09T308ER-SM161628
1 Piece(s)Available

8 Days or more

28.2404780150540SDMT09T308SR-GM/SDMT09T308ER-SM161628
1 Piece(s)Available

8 Days or more

13.4402780150630SXMT120410SR-GM/SXMT120410ER-SM161628
1 Piece(s)Available

8 Days or more

15.4402780150732SXMT120410SR-GM/SXMT120410ER-SM161628
1 Piece(s)Available

8 Days or more

18.4403780150835SXMT120410SR-GM/SXMT120410ER-SM161628
1 Piece(s)Available

8 Days or more

23.4403780150940SXMT120410SR-GM/SXMT120410ER-SM161628
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of Flutes
(sheet)
Tool No. Cutter outer diameter D1
(mm)
Applicable Chip Maximum Allowable Number of Rotation
(Max.rev)
Screw Size Dg
(mm)
End Face Diameter

Loading...

  1. 1

Basic Information

Processing Applications Plane / Side / Groove / Vertical Work Material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Titanium Mounting Method Centering Plug
Supported Tip Material Type Carbide Coat Machining Application Details Profiling

Additional Products in this Category

Tech Support