(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A shell type that uses a sharp, 3D breaker tip. Used with a face mill arbor.
Part Number
Configured Part Number is shown.
F3042BSL-50XSLX5
Processing Applications | Side / Groove | External diameter Dc(φ) | 50 |
---|---|---|---|
Work Material | General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium | Mounting Method | Arbor |
Overall Length L/Cutter Height(mm) | 40 | Number of Flutes(sheet) | 5 |
Supported Tip Material Type | Carbide Coat / No Carbide Coat | Hole Diameter(mm) | 22 |
Tool No. | 8007950 | Number of tips for use | 5 |
Applicable Chip | APGT15T3PDR-D51/APMT15T3PDR-D55/APMT15T3PDR-D56/APKT15T3PDR-F55/APMT15T3PDR-F56APMT15T312R-F56APMT15T316R-F56APMT15T320R-F56APMT15T325R-F56APMT15T330R-F56APMT15T340R-F56APMT15T350R-F56APMT15T360R-F56/APMT15T3PDR-G56/APHT15T3PDR-K88/APGW15T304R-A57APGW15T308R-A57APGW15T312R-A57APGW15T316R-A57APGW15T320R-A57APGW15T325R-A57APGW15T330R-A57APGW15T340R-A57APGW15T350R-A57APGW15T360R-A57 | - | - |
Processing Applications | Side / Groove | External diameter Dc(φ) | 50 | Work Material | General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium |
---|---|---|---|---|---|
Mounting Method | Arbor | Overall Length L/Cutter Height(mm) | 40 | Number of Flutes(sheet) | 5 |
Supported Tip Material Type | Carbide Coat / No Carbide Coat | Hole Diameter(mm) | 22 | Tool No. | 8007950 |
Number of tips for use | 5 | Applicable Chip | APGT15T3PDR-D51/APMT15T3PDR-D55/APMT15T3PDR-D56/APKT15T3PDR-F55/APMT15T3PDR-F56APMT15T312R-F56APMT15T316R-F56APMT15T320R-F56APMT15T325R-F56APMT15T330R-F56APMT15T340R-F56APMT15T350R-F56APMT15T360R-F56/APMT15T3PDR-G56/APHT15T3PDR-K88/APGW15T304R-A57APGW15T308R-A57APGW15T312R-A57APGW15T316R-A57APGW15T320R-A57APGW15T325R-A57APGW15T330R-A57APGW15T340R-A57APGW15T350R-A57APGW15T360R-A57 |
Please check the type/dimensions/specifications of the part F3042BSL-50XSLX5 in the F3042B SL F3000 Series Positive Mill Neo Shell Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy