(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High rake type end mill with little cutting resistance. Enables high performance machining with deep cuts and high feed rates.
Part Number
Configured Part Number is shown.
F2133SS-63XSS32X5
Processing Applications | Plane / Chamfer | External diameter Dc(φ) | 63 |
---|---|---|---|
Work Material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum | Mounting Method | With handle |
Overall Length L/Cutter Height(mm) | 120 | Shank diameter Ds(mm) | 32 |
Number of Flutes(sheet) | 5 | Supported Tip Material Type | Carbide Coat / No Carbide Coat / Cermet |
Underneck length ℓ2(mm) | 45 | Tool No. | 8005818 |
Cutter outer diameter D1(mm) | 77.4 | Number of tips for use | 5 |
Show More | |||
Applicable Chip | SPKT1204AZN/SPGT1204AZN/SPGT1204AEN-K88 | - | - |
Show Less |
Processing Applications | Plane / Chamfer | External diameter Dc(φ) | 63 | Work Material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Mounting Method | With handle | Overall Length L/Cutter Height(mm) | 120 | Shank diameter Ds(mm) | 32 |
Number of Flutes(sheet) | 5 | Supported Tip Material Type | Carbide Coat / No Carbide Coat / Cermet | Underneck length ℓ2(mm) | 45 |
Tool No. | 8005818 | Cutter outer diameter D1(mm) | 77.4 | Number of tips for use | 5 |
Applicable Chip | SPKT1204AZN/SPGT1204AZN/SPGT1204AEN-K88 |
Please check the type/dimensions/specifications of the part F2133SS-63XSS32X5 in the F2133 SS Small Diameter Cutter Series, Cyclone Cutter, Straight Shank series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy