(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MUGEN-COATING 4-Flute End Mill MSE445

MUGEN-COATING 4-Flute End Mill MSE445
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSE445-2
MSE445-2.5
MSE445-3
MSE445-4
MSE445-5
MSE445-6
MSE445-8
MSE445-10
MSE445-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

25445908-00140-00200
1 Piece(s)Available

8 Days or more

2.57445908-00140-00250
1 Piece(s)Available

8 Days or more

38650908-00140-00300
1 Piece(s)Available

8 Days or more

410650908-00140-00400
1 Piece(s)Available

10 Days or more

513655908-00140-00500
1 Piece(s)Available

8 Days or more

615655-08-00140-00600
1 Piece(s)Available

8 Days or more

820865-08-00140-00800
1 Piece(s)Available

12 Days or more

10251075-08-00140-01000
1 Piece(s)Available

8 Days or more

12301280-08-00140-01200

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Powerful Torsion (45°-60°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support