(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill (Part Numbers)

MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill
  • Volume Discount

•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: TiAlN
•(γ) Neck Angle (°): 12°

PDF

Part Number

Configured Part Number is shown.

MHR430R-2-R0.5-16

 
Part Number
MHR430R-2-R0.5-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
Manufacturer Code (d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

20.51.6604160.005~-0.00516.8817.6118.4219.3Free08-00230-200631.9412°

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 4 Model Long-Neck Radius
Processing Applications Plane / Side / Curved surface Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part MHR430R-2-R0.5-16 in the MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill series.

Products like this...

Part Number
MHR430R-1-R0.05-4
MHR430R-1-R0.05-5
MHR430R-1-R0.05-6
MHR430R-2-R0.5-20
MHR430R-2-R0.5-24
MHR430R-2-R0.5-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
Manufacturer Code (d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

10.050.850440.005~-0.0054.34.494.74.935.4608-00230-100220.9512°
1 Piece(s)Available

8 Days or more

10.050.850450.005~-0.0055.345.585.846.126.7908-00230-100230.9512°
1 Piece(s)Available

8 Days or more

10.050.850460.005~-0.0056.386.676.987.328.1108-00230-100240.9512°
1 Piece(s)Available

8 Days or more

20.51.6604200.005~-0.00521.0521.9722.9824.08Free08-00230-200641.9412°
1 Piece(s)Available

8 Days or more

20.51.6704240.005~-0.00525.2226.3327.5428.87Free08-00230-200651.9412°
1 Piece(s)Available

8 Days or more

20.51.650480.005~-0.0058.548.99.299.7210.7308-00230-200611.9412°

Additional Products in this Category

Tech Support