(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill (Part Numbers)

MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill
  • Volume Discount

•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: TiAlN
•(γ) Neck Angle (°): 12°

PDF

Part Number

Configured Part Number is shown.

MHR430R-1.2-R0.2-15

 
Part Number
MHR430R-1.2-R0.2-15
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
Manufacturer Code (d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

1.20.21604150.005~-0.00515.7916.4917.2518.0920.0408-00230-120431.1512°

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 4 Model Long-Neck Radius
Processing Applications Plane / Side / Curved surface Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part MHR430R-1.2-R0.2-15 in the MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill series.

Products like this...

Part Number
MHR430R-1-R0.05-4
MHR430R-1-R0.05-5
MHR430R-1-R0.05-6
MHR430R-1.2-R0.2-5
MHR430R-1.2-R0.3-10
MHR430R-1.2-R0.3-15
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
Manufacturer Code (d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

10.050.850440.005~-0.0054.34.494.74.935.4608-00230-100220.9512°
1 Piece(s)Available

8 Days or more

10.050.850450.005~-0.0055.345.585.846.126.7908-00230-100230.9512°
1 Piece(s)Available

8 Days or more

10.050.850460.005~-0.0056.386.676.987.328.1108-00230-100240.9512°
1 Piece(s)Available

8 Days or more

1.20.2150450.005~-0.0055.365.595.846.126.7708-00230-120411.1512°
1 Piece(s)Available

8 Days or more

1.20.31504100.005~-0.00510.5711.0311.5312.0913.3708-00230-120521.1512°
1 Piece(s)Available

8 Days or more

1.20.31604150.005~-0.00515.7816.4817.2418.0720.0108-00230-120531.1512°

Additional Products in this Category

Tech Support