(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Coating, Long-Neck Ball End Mill DCRB230

Diamond Coating, Long-Neck Ball End Mill DCRB230
  • Volume Discount

•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: Diamond Coat
•R Precision (µm): 0.01~-0.01
•With/Without Torsion: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DCRB230-R0.2-1
DCRB230-R0.2-2
DCRB230-R0.2-4
DCRB230-R0.2-6
DCRB230-R0.3-3
DCRB230-R0.3-6
DCRB230-R0.3-9
DCRB230-R0.3-12
DCRB230-R0.5-4
DCRB230-R0.5-6
DCRB230-R0.5-10
DCRB230-R0.5-16
DCRB230-R0.5-20
DCRB230-R1-6
DCRB230-R1-10
DCRB230-R1-16
DCRB230-R1-20
DCRB230-R1-30
DCRB230-R1.5-20
DCRB230-R1.5-40
DCRB230-R2-15
DCRB230-R2-30
DCRB230-R2-40
DCRB230-R3-30
DCRB230-R3-60
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Manufacturer Code (D) Blade Diameter
(mm)
(γ) Neck Angle
(°)
(d2) Neck Diameter
(mm)
1 Piece(s)Available

8 Days or more

0.20.3451405-00520-002010.4120.37
1 Piece(s)Available

8 Days or more

0.20.3452405-00520-002020.4120.37
1 Piece(s)Available

8 Days or more

0.20.3454405-00520-002040.4120.37
1 Piece(s)Available

8 Days or more

0.20.3456405-00520-002060.4120.37
1 Piece(s)Available

8 Days or more

0.30.45453405-00520-003030.6120.56
1 Piece(s)Available

8 Days or more

0.30.45456405-00520-003060.6120.56
1 Piece(s)Available

8 Days or more

0.30.45459405-00520-003090.6120.56
1 Piece(s)Available

8 Days or more

0.30.454512405-00520-003120.6120.56
1 Piece(s)Available

8 Days or more

0.50.75454405-00520-005041120.95
1 Piece(s)Available

8 Days or more

0.50.75456405-00520-005061120.95
1 Piece(s)Available

8 Days or more

0.50.755010405-00520-005101120.95
1 Piece(s)Available

8 Days or more

0.50.755016405-00520-005161120.95
1 Piece(s)Available

8 Days or more

0.50.755520405-00520-005201120.95
1 Piece(s)Available

8 Days or more

11.5456405-00520-010062121.94
1 Piece(s)Available

8 Days or more

11.54510405-00520-010102121.94
1 Piece(s)Available

8 Days or more

11.55016405-00520-010162121.94
1 Piece(s)Available

8 Days or more

11.57020405-00520-010202121.94
1 Piece(s)Available

8 Days or more

11.57030405-00520-010302121.94
1 Piece(s)Available

8 Days or more

1.52.56520605-00520-015203122.85
1 Piece(s)Available

8 Days or more

1.52.59040605-00520-015403122.85
1 Piece(s)Available

8 Days or more

236515605-00520-020154123.8
1 Piece(s)Available

8 Days or more

237030605-00520-020304123.8
1 Piece(s)Available

8 Days or more

239040605-00520-020404123.8
1 Piece(s)Available

8 Days or more

368030605-00520-030306-5.8
1 Piece(s)Available

8 Days or more

3612060605-00520-030606-5.8

Loading...

  1. 1

Basic Information

Model Long-Neck Ball Work Material Aluminum / Resin Number of Flutes(sheet) 2
Coating Dia Coat R Precision(µm) 0.01~-0.01 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support