(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MUGEN-COATING Extra Long Tapered Neck Ball End Mill MRBTN230L (Part Numbers)

MUGEN-COATING Extra Long Tapered Neck Ball End Mill MRBTN230L
  • Volume Discount

•Model: Tapered Bore
•Coating: TiAlN
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Standard torsion (30-40°)
•(γ) Neck Angle (°): 12°

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MRBTN230L-R0.1-0.5-2.5
MRBTN230L-R0.1-0.5-3
MRBTN230L-R0.1-1-2.5
MRBTN230L-R0.1-1-3
MRBTN230L-R0.1-1.5-2.5
MRBTN230L-R0.1-1.5-3
MRBTN230L-R0.1-2-2.5
MRBTN230L-R0.1-2-3
MRBTN230L-R0.1-3-2.5
MRBTN230L-R0.1-3-3
MRBTN230L-R0.1-5-3
MRBTN230L-R0.2-0.5-5
MRBTN230L-R0.2-0.5-6
MRBTN230L-R0.2-1-5
MRBTN230L-R0.2-1-6
MRBTN230L-R0.2-1.5-5
MRBTN230L-R0.2-1.5-6
MRBTN230L-R0.2-2-5
MRBTN230L-R0.2-2-6
MRBTN230L-R0.2-3-5
MRBTN230L-R0.2-3-6
MRBTN230L-R0.2-5-6
MRBTN230L-R0.3-0.5-10
MRBTN230L-R0.3-0.5-12
MRBTN230L-R0.3-0.5-20
MRBTN230L-R0.3-1-10
MRBTN230L-R0.3-1-12
MRBTN230L-R0.3-1-20
MRBTN230L-R0.3-1.5-10
MRBTN230L-R0.3-1.5-12
MRBTN230L-R0.3-1.5-20
MRBTN230L-R0.3-2-10
MRBTN230L-R0.3-2-12
MRBTN230L-R0.3-2-20
MRBTN230L-R0.3-3-10
MRBTN230L-R0.3-3-12
MRBTN230L-R0.3-3-20
MRBTN230L-R0.3-5-10
MRBTN230L-R0.3-5-12
MRBTN230L-R0.3-5-20
MRBTN230L-R0.4-0.5-16
MRBTN230L-R0.4-0.5-20
MRBTN230L-R0.4-1-16
MRBTN230L-R0.4-1-20
MRBTN230L-R0.4-1.5-16
MRBTN230L-R0.4-1.5-20
MRBTN230L-R0.4-2-16
MRBTN230L-R0.4-2-20
MRBTN230L-R0.4-3-16
MRBTN230L-R0.4-3-20
MRBTN230L-R0.4-5-19.8
MRBTN230L-R0.5-0.5-30
MRBTN230L-R0.5-0.5-50
MRBTN230L-R0.5-0.5-80
MRBTN230L-R0.5-1-30
MRBTN230L-R0.5-1-50
MRBTN230L-R0.5-1-80
MRBTN230L-R0.5-1.5-30
MRBTN230L-R0.5-1.5-50
MRBTN230L-R0.5-1.5-80
MRBTN230L-R0.5-2-30
MRBTN230L-R0.5-2-50
MRBTN230L-R0.5-2-73.5
MRBTN230L-R0.5-3-30.6
MRBTN230L-R0.5-3-49.7
MRBTN230L-R0.5-3-80
MRBTN230L-R0.5-5-30.5
MRBTN230L-R0.5-5-53.4
MRBTN230L-R0.6-0.5-36
MRBTN230L-R0.6-0.5-48
MRBTN230L-R0.6-1-36
MRBTN230L-R0.6-1-48
MRBTN230L-R0.6-1.5-36
MRBTN230L-R0.6-1.5-48
MRBTN230L-R0.6-2-36
MRBTN230L-R0.6-2-48
MRBTN230L-R0.6-3-36
MRBTN230L-R0.6-3-48
MRBTN230L-R0.6-5-41.2
MRBTN230L-R0.15-0.5-4
MRBTN230L-R0.15-1-4
MRBTN230L-R0.15-1.5-4
MRBTN230L-R0.15-2-4
MRBTN230L-R0.15-3-4
MRBTN230L-R0.15-5-4
MRBTN230L-R0.25-0.5-6
MRBTN230L-R0.25-0.5-7
MRBTN230L-R0.25-1-6
MRBTN230L-R0.25-1-7
MRBTN230L-R0.25-1.5-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Single corner (θ)
(Degree)
Blade length (l)
(mm)
R Size
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective Length (ℓ1)
(mm)
Manufacturer Code (γ) Neck Angle
(°)
Under Head Length (ℓ2)
(mm)
Neck Diameter (d1)
(mm)
1 Piece(s)Available

8 Days or more

0.50.20.14502.508-00580-0102112°0.40.24
1 Piece(s)Available

8 Days or more

0.50.20.1450308-00580-0102212°0.40.25
1 Piece(s)Available

8 Days or more

10.20.14502.508-00580-0104112°0.40.27
1 Piece(s)Available

8 Days or more

10.20.1450308-00580-0104212°0.40.29
1 Piece(s)Available

8 Days or more

1.50.20.14502.508-00580-0105112°0.40.31
1 Piece(s)Available

8 Days or more

1.50.20.1450308-00580-0105212°0.40.34
1 Piece(s)Available

8 Days or more

20.20.14502.508-00580-0106112°0.40.35
1 Piece(s)Available

8 Days or more

20.20.1450308-00580-0106212°0.40.38
1 Piece(s)Available

8 Days or more

30.20.14502.508-00580-0108112°0.40.42
1 Piece(s)Available

8 Days or more

30.20.1450308-00580-0108212°0.40.47
1 Piece(s)Available

8 Days or more

50.20.1450308-00580-0109212°0.40.65
1 Piece(s)Available

8 Days or more

0.50.40.2450508-00580-0202112°0.80.47
1 Piece(s)Available

8 Days or more

0.50.40.2450608-00580-0202212°0.80.49
1 Piece(s)Available

8 Days or more

10.40.2450508-00580-0204112°0.80.55
1 Piece(s)Available

8 Days or more

10.40.2450608-00580-0204212°0.80.58
1 Piece(s)Available

8 Days or more

1.50.40.2450508-00580-0205112°0.80.62
1 Piece(s)Available

8 Days or more

1.50.40.2450608-00580-0205212°0.80.67
1 Piece(s)Available

8 Days or more

20.40.2450508-00580-0206112°0.80.69
1 Piece(s)Available

8 Days or more

20.40.2450608-00580-0206212°0.80.76
1 Piece(s)Available

8 Days or more

30.40.2450508-00580-0208112°0.80.84
1 Piece(s)Available

8 Days or more

30.40.2450608-00580-0208212°0.80.95
1 Piece(s)Available

8 Days or more

50.40.2450608-00580-0209212°0.81.31
1 Piece(s)Available

8 Days or more

0.50.60.34601008-00580-0302112°1.20.75
1 Piece(s)Available

8 Days or more

0.50.60.34601208-00580-0302212°1.20.79
1 Piece(s)Available

8 Days or more

0.50.60.34602008-00580-0302312°1.20.93
1 Piece(s)Available

8 Days or more

10.60.34601008-00580-0304112°1.20.91
1 Piece(s)Available

8 Days or more

10.60.34601208-00580-0304212°1.20.98
1 Piece(s)Available

8 Days or more

10.60.34602008-00580-0304312°1.21.26
1 Piece(s)Available

8 Days or more

1.50.60.34601008-00580-0305112°1.21.06
1 Piece(s)Available

8 Days or more

1.50.60.34601208-00580-0305212°1.21.17
1 Piece(s)Available

8 Days or more

1.50.60.34602008-00580-0305312°1.21.58
1 Piece(s)Available

8 Days or more

20.60.34601008-00580-0306112°1.21.21
1 Piece(s)Available

8 Days or more

20.60.34601208-00580-0306212°1.21.35
1 Piece(s)Available

8 Days or more

20.60.34602008-00580-0306312°1.21.91
1 Piece(s)Available

8 Days or more

30.60.34601008-00580-0308112°1.21.52
1 Piece(s)Available

8 Days or more

30.60.34601208-00580-0308212°1.21.73
1 Piece(s)Available

8 Days or more

30.60.34602008-00580-0308312°1.22.57
1 Piece(s)Available

8 Days or more

50.60.34601008-00580-0309112°1.22.14
1 Piece(s)Available

8 Days or more

50.60.34601208-00580-0309212°1.22.49
1 Piece(s)Available

8 Days or more

50.60.34602008-00580-0309312°1.23.89
1 Piece(s)Available

8 Days or more

0.50.80.44601608-00580-0402112°1.61.05
1 Piece(s)Available

8 Days or more

0.50.80.44602008-00580-0402212°1.61.12
1 Piece(s)Available

8 Days or more

10.80.44601608-00580-0404112°1.61.3
1 Piece(s)Available

8 Days or more

10.80.44602008-00580-0404212°1.61.44
1 Piece(s)Available

8 Days or more

1.50.80.44601608-00580-0405112°1.61.55
1 Piece(s)Available

8 Days or more

1.50.80.44602008-00580-0405212°1.61.76
1 Piece(s)Available

8 Days or more

20.80.44601608-00580-0406112°1.61.81
1 Piece(s)Available

8 Days or more

20.80.44602008-00580-0406212°1.62.09
1 Piece(s)Available

8 Days or more

30.80.44601608-00580-0408112°1.62.31
1 Piece(s)Available

8 Days or more

30.80.44602008-00580-0408212°1.62.73
1 Piece(s)Available

8 Days or more

50.80.446019.808-00580-04092-1.64
1 Piece(s)Available

8 Days or more

0.510.54703008-00580-0502112°21.49
1 Piece(s)Available

8 Days or more

0.510.54905008-00580-0502212°21.84
1 Piece(s)Available

8 Days or more

0.510.541308008-00580-0502312°22.36
1 Piece(s)Available

8 Days or more

110.54703008-00580-0504112°21.98
1 Piece(s)Available

8 Days or more

110.54905008-00580-0504212°22.68
1 Piece(s)Available

8 Days or more

110.541308008-00580-0504312°23.72
1 Piece(s)Available

8 Days or more

1.510.54703008-00580-0505112°22.47
1 Piece(s)Available

8 Days or more

1.510.54905008-00580-0505212°23.51
1 Piece(s)Available

8 Days or more

1.510.561308008-00580-0505312°25.09
1 Piece(s)Available

8 Days or more

210.54703008-00580-0506112°22.96
1 Piece(s)Available

8 Days or more

210.56905008-00580-0506212°24.35
1 Piece(s)Available

8 Days or more

210.5613073.508-00580-05063-26
1 Piece(s)Available

8 Days or more

310.547030.608-00580-05081-24
1 Piece(s)Available

8 Days or more

310.569049.708-00580-05082-26
1 Piece(s)Available

8 Days or more

310.5101308008-00580-0508312°29.18
1 Piece(s)Available

8 Days or more

510.567030.508-00580-05091-26
1 Piece(s)Available

8 Days or more

510.5109053.408-00580-05092-210
1 Piece(s)Available

8 Days or more

0.51.20.64803608-00580-0602112°2.41.79
1 Piece(s)Available

8 Days or more

0.51.20.64904808-00580-0602212°2.42
1 Piece(s)Available

8 Days or more

11.20.64803608-00580-0604112°2.42.37
1 Piece(s)Available

8 Days or more

11.20.64904808-00580-0604212°2.42.79
1 Piece(s)Available

8 Days or more

1.51.20.64803608-00580-0605112°2.42.96
1 Piece(s)Available

8 Days or more

1.51.20.64904808-00580-0605212°2.43.59
1 Piece(s)Available

8 Days or more

21.20.64803608-00580-0606112°2.43.55
1 Piece(s)Available

8 Days or more

21.20.66904808-00580-0606212°2.44.38
1 Piece(s)Available

8 Days or more

31.20.66803608-00580-0608112°2.44.72
1 Piece(s)Available

8 Days or more

31.20.66904808-00580-06082-2.46
1 Piece(s)Available

8 Days or more

51.20.689041.208-00580-06092-2.48
1 Piece(s)Available

8 Days or more

0.50.30.15450408-00580-0152112°0.50.36
1 Piece(s)Available

8 Days or more

10.30.15450408-00580-0154112°0.50.42
1 Piece(s)Available

8 Days or more

1.50.30.15450408-00580-0115112°0.50.48
1 Piece(s)Available

8 Days or more

20.30.15450408-00580-0156112°0.50.54
1 Piece(s)Available

8 Days or more

30.30.15450408-00580-0158112°0.50.67
1 Piece(s)Available

8 Days or more

50.30.15450408-00580-0159112°0.50.91
1 Piece(s)Available

8 Days or more

0.50.50.25450608-00580-0252112°10.59
1 Piece(s)Available

8 Days or more

0.50.50.25450708-00580-0252212°10.6
1 Piece(s)Available

8 Days or more

10.50.25450608-00580-0254112°10.67
1 Piece(s)Available

8 Days or more

10.50.25450708-00580-0254212°10.71
1 Piece(s)Available

8 Days or more

1.50.50.25450608-00580-0255112°10.76

Loading...

Basic Information

Type Taper ball Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2
Coating TiAlN Torsional Angle(°) Standard torsion (30-40°)

Additional Products in this Category

Tech Support