(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MUGEN-COATING PREMIUM 3-Flute Long Tapered Neck Ball End Mill MRBTNH345

MUGEN-COATING PREMIUM 3-Flute Long Tapered Neck Ball End Mill MRBTNH345
  • Volume Discount

•Model: Tapered Bore
•Coating: For High Hardness (Silicone-Based)
•Link Diameter (d) (mm): 6
•Number Of Flutes (sheet): 3
•Torsional Angle (°): Strong torsion (45 to 60°)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MRBTNH345-R0.5-0.5-12
MRBTNH345-R0.5-0.5-16
MRBTNH345-R0.5-0.5-20
MRBTNH345-R0.5-0.5-25
MRBTNH345-R0.5-0.5-30
MRBTNH345-R0.5-1-12
MRBTNH345-R0.5-1-16
MRBTNH345-R0.5-1-20
MRBTNH345-R0.5-1-25
MRBTNH345-R0.5-1-30
MRBTNH345-R0.5-1.5-12
MRBTNH345-R0.5-1.5-16
MRBTNH345-R0.5-1.5-20
MRBTNH345-R0.5-1.5-25
MRBTNH345-R0.5-1.5-30
MRBTNH345-R0.5-2-20
MRBTNH345-R0.5-2-30
MRBTNH345-R0.75-0.5-12
MRBTNH345-R0.75-0.5-16
MRBTNH345-R0.75-0.5-20
MRBTNH345-R0.75-0.5-25
MRBTNH345-R0.75-0.5-30
MRBTNH345-R0.75-1-12
MRBTNH345-R0.75-1-16
MRBTNH345-R0.75-1-20
MRBTNH345-R0.75-1-25
MRBTNH345-R0.75-1-30
MRBTNH345-R0.75-1.5-20
MRBTNH345-R0.75-1.5-30
MRBTNH345-R0.75-2-30
MRBTNH345-R1-0.5-12
MRBTNH345-R1-0.5-16
MRBTNH345-R1-0.5-20
MRBTNH345-R1-0.5-25
MRBTNH345-R1-0.5-30
MRBTNH345-R1-0.5-40
MRBTNH345-R1-1-12
MRBTNH345-R1-1-16
MRBTNH345-R1-1-20
MRBTNH345-R1-1-25
MRBTNH345-R1-1-30
MRBTNH345-R1-1-40
MRBTNH345-R1-1.5-20
MRBTNH345-R1-1.5-25
MRBTNH345-R1-1.5-30
MRBTNH345-R1-1.5-40
MRBTNH345-R1-2-20
MRBTNH345-R1-2-25
MRBTNH345-R1-2-30
MRBTNH345-R1-2-40
MRBTNH345-R1.5-0.5-15
MRBTNH345-R1.5-0.5-20
MRBTNH345-R1.5-0.5-25
MRBTNH345-R1.5-0.5-30
MRBTNH345-R1.5-0.5-40
MRBTNH345-R1.5-1-15
MRBTNH345-R1.5-1-20
MRBTNH345-R1.5-1-25
MRBTNH345-R1.5-1-30
MRBTNH345-R1.5-1-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Single corner (θ)
(Degree)
Blade length (l)
(mm)
R Size
(mm)
Overall Length (L)
(mm)
Effective Length (ℓ1)
(mm)
Manufacturer Code Under Head Length (ℓ2)
(mm)
Neck Diameter (d1)
(mm)
Effective Slope Angle (α)
1 Piece(s)Available

8 Days or more

0.50.750.5601208-00590-050201.251.110°15'
1 Piece(s)Available

8 Days or more

0.50.750.5601608-00590-050211.251.180°19'
1 Piece(s)Available

8 Days or more

0.50.750.5702008-00590-050221.251.250°21'
1 Piece(s)Available

8 Days or more

0.50.750.5702508-00590-050231.251.340°23'
1 Piece(s)Available

8 Days or more

0.50.750.5703008-00590-050241.251.420°24'
1 Piece(s)Available

8 Days or more

10.750.5601208-00590-050301.251.30°42'
1 Piece(s)Available

12 Days or more

10.750.5601608-00590-050311.251.440°46'
1 Piece(s)Available

8 Days or more

10.750.5702008-00590-050321.251.580°49'
1 Piece(s)Available

8 Days or more

10.750.5702508-00590-050331.251.750°51'
1 Piece(s)Available

8 Days or more

10.750.5703008-00590-050341.251.930°53'
1 Piece(s)Available

8 Days or more

1.50.750.5601208-00590-050401.251.481°09'
1 Piece(s)Available

8 Days or more

1.50.750.5601608-00590-050411.251.691°14'
1 Piece(s)Available

8 Days or more

1.50.750.5702008-00590-050421.251.91°17'
1 Piece(s)Available

8 Days or more

1.50.750.5702508-00590-050431.252.171°20'
1 Piece(s)Available

8 Days or more

1.50.750.5703008-00590-050441.252.431°21'
1 Piece(s)Available

8 Days or more

20.750.5702008-00590-050501.252.231°45'
1 Piece(s)Available

8 Days or more

20.750.5703008-00590-050511.252.931°50'
1 Piece(s)Available

8 Days or more

0.51.10.75601208-00590-075201.851.580°12'
1 Piece(s)Available

8 Days or more

0.51.10.75601608-00590-075211.851.650°16'
1 Piece(s)Available

8 Days or more

0.51.10.75702008-00590-075231.851.720°19'
1 Piece(s)Available

8 Days or more

0.51.10.75702508-00590-075241.851.810°21'
1 Piece(s)Available

8 Days or more

0.51.10.75703008-00590-075251.851.90°22'
1 Piece(s)Available

8 Days or more

11.10.75601208-00590-075301.851.760°37'
1 Piece(s)Available

8 Days or more

11.10.75601608-00590-075311.851.90°43'
1 Piece(s)Available

8 Days or more

11.10.75702008-00590-075321.852.040°46'
1 Piece(s)Available

8 Days or more

11.10.75702508-00590-075331.852.220°49'
1 Piece(s)Available

8 Days or more

11.10.75703008-00590-075341.852.390°51'
1 Piece(s)Available

8 Days or more

1.51.10.75702008-00590-075401.852.361°13'
1 Piece(s)Available

8 Days or more

1.51.10.75703008-00590-075411.852.881°19'
1 Piece(s)Available

8 Days or more

21.10.75703008-00590-075521.853.371°47'
1 Piece(s)Available

8 Days or more

0.51.51601208-00590-100202.52.060°08'
1 Piece(s)Available

8 Days or more

0.51.51601608-00590-100212.52.130°13'
1 Piece(s)Available

8 Days or more

0.51.51702008-00590-100222.52.20°16'
1 Piece(s)Available

8 Days or more

0.51.51702508-00590-100232.52.280°19'
1 Piece(s)Available

8 Days or more

0.51.51703008-00590-100242.52.370°21'
1 Piece(s)Available

8 Days or more

0.51.51804008-00590-100252.52.540°23'
1 Piece(s)Available

8 Days or more

11.51601208-00590-100302.52.220°31'
1 Piece(s)Available

8 Days or more

11.51601608-00590-100312.52.360°38'
1 Piece(s)Available

8 Days or more

11.51702008-00590-100322.52.50°43'
1 Piece(s)Available

8 Days or more

11.51702508-00590-100332.52.680°46'
1 Piece(s)Available

8 Days or more

11.51703008-00590-100342.52.850°48'
1 Piece(s)Available

10 Days or more

11.51804008-00590-100352.53.20°51'
1 Piece(s)Available

8 Days or more

1.51.51702008-00590-100402.52.811°09'
1 Piece(s)Available

8 Days or more

1.51.51702508-00590-100412.53.071°13'
1 Piece(s)Available

8 Days or more

1.51.51703008-00590-100422.53.331°16'
1 Piece(s)Available

8 Days or more

1.51.51804008-00590-100432.53.851°19'
1 Piece(s)Available

8 Days or more

21.51702008-00590-100502.53.111°35'
1 Piece(s)Available

8 Days or more

21.51702508-00590-100512.53.461°40'
1 Piece(s)Available

8 Days or more

21.51703008-00590-100522.53.811°43'
1 Piece(s)Available

8 Days or more

21.51804008-00590-100532.54.511°47'
1 Piece(s)Available

8 Days or more

0.54.51.5701508-00590-1502063.160°18'
1 Piece(s)Available

8 Days or more

0.54.51.5702008-00590-1502163.240°21'
1 Piece(s)Available

8 Days or more

0.54.51.5702508-00590-1502263.330°22'
1 Piece(s)Available

8 Days or more

0.54.51.5703008-00590-1502363.420°24'
1 Piece(s)Available

8 Days or more

0.54.51.5804008-00590-1502463.590°25'
1 Piece(s)Available

8 Days or more

14.51.5701508-00590-1503063.310°36'
1 Piece(s)Available

8 Days or more

14.51.5702008-00590-1503163.490°42'
1 Piece(s)Available

8 Days or more

14.51.5702508-00590-1503263.660°45'
1 Piece(s)Available

8 Days or more

14.51.5703008-00590-1503363.840°48'
1 Piece(s)Available

8 Days or more

14.51.5804008-00590-1503464.190°51'

Loading...

Basic Information

Type Taper ball Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 3
Shank diameter (d)(mm) 6 Coating For High Hardness (Silicone Group) Torsional Angle(°) Strong torsion (45 to 60°)
(γ) Neck Angle(°) 12°

Additional Products in this Category

Tech Support