(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MUGEN-COATING Extra Long Shank Ball End Mill MSBXL230

MUGEN-COATING Extra Long Shank Ball End Mill MSBXL230
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: TiAlN
•R Precision (µm): 0.02~-0.02
•With/Without Torsion: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSBXL230-R0.5
MSBXL230-R1
MSBXL230-R1.5
MSBXL230-R2
MSBXL230-R2.5
MSBXL230-R3
MSBXL230-R4
MSBXL230-R5
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Manufacturer Code (D) Blade Diameter
(mm)
1 Piece(s)Available

8 Days or more

0.52.5100308-00511-000501
1 Piece(s)Available

8 Days or more

15100308-00511-001002
1 Piece(s)Available

8 Days or more

1.57.5120308-00511-001503
1 Piece(s)Available

12 Days or more

210150408-00511-002004
1 Piece(s)Available

8 Days or more

2.512.5180608-00511-002505
1 Piece(s)Available

8 Days or more

315180608-00511-003006
1 Piece(s)Available

8 Days or more

420200808-00511-004008
1 Piece(s)Available

8 Days or more

5252501008-00511-0050010

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2
Coating TiAlN R Precision(µm) 0.02~-0.02 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support