(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Miniature Ball End Mill NCB-2 (Part Numbers)

Miniature Ball End Mill NCB-2
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•R Precision (µm): 0.01~-0.01
•Overall Length (L) (mm): 35

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NCB-2-R0.2
NCB-2-R0.3
NCB-2-R0.4
NCB-2-R0.5
NCB-2-R0.6
NCB-2-R0.7
NCB-2-R0.8
NCB-2-R0.9
NCB-2-R0.25
NCB-2-R0.35
NCB-2-R0.45
NCB-2-R0.75
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Manufacturer Code (D) Blade Diameter
(mm)
1 Piece(s)Available

8 Days or more

0.20.801-00512-002000.4
1 Piece(s)Available

8 Days or more

0.31.201-00512-003000.6
1 Piece(s)Available

8 Days or more

0.41.601-00512-004000.8
1 Piece(s)Available

8 Days or more

0.5201-00512-005001
1 Piece(s)Available

8 Days or more

0.62.401-00512-006001.2
1 Piece(s)Available

8 Days or more

0.72.801-00512-007001.4
1 Piece(s)Available

8 Days or more

0.83.201-00512-008001.6
1 Piece(s)Available

8 Days or more

0.93.601-00512-009001.8
1 Piece(s)Available

8 Days or more

0.25101-00512-002500.5
1 Piece(s)Available

8 Days or more

0.351.401-00512-003500.7
1 Piece(s)Available

8 Days or more

0.451.801-00512-004500.9
1 Piece(s)Available

8 Days or more

0.75301-00512-007501.5

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of Flutes(sheet) 2
Coating Non-Coated Overall Length (L)(mm) 35 Link Diameter (d)(mm) 3
R Precision(µm) 0.01~-0.01 Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available
(γ) Neck Angle(°) 9

Additional Products in this Category

Tech Support