(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X Coated Taper End Mill NTE-2X

X Coated Taper End Mill NTE-2X
  • Volume Discount

•Model: Tapered Square
•Coating: TiCN
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Standard torsion (30-40°)
•(γ) Neck Angle (°): 9°

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NTE-2X-0.5-0.5
NTE-2X-0.5-1
NTE-2X-0.5-1.5
NTE-2X-0.5-2
NTE-2X-0.5-3
NTE-2X-0.6-0.5
NTE-2X-0.6-1
NTE-2X-0.6-1.5
NTE-2X-0.6-2
NTE-2X-0.6-3
NTE-2X-0.7-0.5
NTE-2X-0.7-1
NTE-2X-0.7-1.5
NTE-2X-0.7-2
NTE-2X-0.7-3
NTE-2X-0.8-0.5
NTE-2X-0.8-1
NTE-2X-0.8-1.5
NTE-2X-0.8-2
NTE-2X-0.8-3
NTE-2X-0.9-0.5
NTE-2X-0.9-1
NTE-2X-0.9-1.5
NTE-2X-0.9-2
NTE-2X-0.9-3
NTE-2X-1-0.5
NTE-2X-1-1
NTE-2X-1-1.5
NTE-2X-1-2
NTE-2X-1-3
NTE-2X-1-5
NTE-2X-1.5-0.5
NTE-2X-1.5-1
NTE-2X-1.5-1.5
NTE-2X-1.5-2
NTE-2X-1.5-3
NTE-2X-1.5-5
NTE-2X-2-0.5
NTE-2X-2-1
NTE-2X-2-1.5
NTE-2X-2-2
NTE-2X-2-3
NTE-2X-2-5
NTE-2X-2.5-0.5
NTE-2X-2.5-1
NTE-2X-2.5-1.5
NTE-2X-2.5-2
NTE-2X-2.5-3
NTE-2X-2.5-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Single corner (θ)
(Degree)
Tip diameter (D)
(φ)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code (d1) Large End Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

10 Days or more

0.50.5233501-00316-000510.53
1 Piece(s)Available

10 Days or more

10.5233501-00316-000520.57
1 Piece(s)Available

10 Days or more

1.50.5233501-00316-000530.6
1 Piece(s)Available

10 Days or more

20.5233501-00316-000540.64
1 Piece(s)Available

10 Days or more

30.5233501-00316-000560.71
1 Piece(s)Available

10 Days or more

0.50.6233501-00316-000610.63
1 Piece(s)Available

10 Days or more

10.6233501-00316-000620.67
1 Piece(s)Available

10 Days or more

1.50.6233501-00316-000630.7
1 Piece(s)Available

10 Days or more

20.6233501-00316-000640.74
1 Piece(s)Available

10 Days or more

30.6233501-00316-000660.81
1 Piece(s)Available

10 Days or more

0.50.7233501-00316-000710.73
1 Piece(s)Available

10 Days or more

10.7233501-00316-000720.77
1 Piece(s)Available

10 Days or more

1.50.7233501-00316-000730.8
1 Piece(s)Available

10 Days or more

20.7233501-00316-000740.84
1 Piece(s)Available

10 Days or more

30.7233501-00316-000760.91
1 Piece(s)Available

10 Days or more

0.50.8333501-00316-000810.85
1 Piece(s)Available

10 Days or more

10.8333501-00316-000820.9
1 Piece(s)Available

10 Days or more

1.50.8333501-00316-000830.96
1 Piece(s)Available

10 Days or more

20.8333501-00316-000841.01
1 Piece(s)Available

10 Days or more

30.8333501-00316-000861.11
1 Piece(s)Available

10 Days or more

0.50.9333501-00316-000910.95
1 Piece(s)Available

10 Days or more

10.9333501-00316-000921
1 Piece(s)Available

10 Days or more

1.50.9333501-00316-000931.06
1 Piece(s)Available

10 Days or more

20.9333501-00316-000941.11
1 Piece(s)Available

10 Days or more

30.9333501-00316-000961.21
1 Piece(s)Available

8 Days or more

0.51444501-00316-001011.07
1 Piece(s)Available

8 Days or more

11444501-00316-001021.14
1 Piece(s)Available

10 Days or more

1.51444501-00316-001031.21
1 Piece(s)Available

8 Days or more

21444501-00316-001041.28
1 Piece(s)Available

8 Days or more

31444501-00316-001061.42
1 Piece(s)Available

8 Days or more

51444501-00316-001071.7
1 Piece(s)Available

8 Days or more

0.51.5444501-00316-001511.59
1 Piece(s)Available

8 Days or more

11.5444501-00316-001521.67
1 Piece(s)Available

10 Days or more

1.51.5444501-00316-001531.76
1 Piece(s)Available

8 Days or more

21.5444501-00316-001541.85
1 Piece(s)Available

8 Days or more

31.5444501-00316-001562.02
1 Piece(s)Available

8 Days or more

51.5444501-00316-001572.37
1 Piece(s)Available

8 Days or more

0.52444501-00316-002012.1
1 Piece(s)Available

8 Days or more

12444501-00316-002022.21
1 Piece(s)Available

10 Days or more

1.52444501-00316-002032.31
1 Piece(s)Available

8 Days or more

22444501-00316-002042.41
1 Piece(s)Available

8 Days or more

32444501-00316-002062.62
1 Piece(s)Available

8 Days or more

52444501-00316-002073.05-
1 Piece(s)Available

8 Days or more

0.52.5444501-00316-002512.64
1 Piece(s)Available

8 Days or more

12.5444501-00316-002522.78
1 Piece(s)Available

10 Days or more

1.52.5444501-00316-002532.92
1 Piece(s)Available

8 Days or more

22.5444501-00316-002543.05
1 Piece(s)Available

8 Days or more

32.5444501-00316-002563.33-
1 Piece(s)Available

8 Days or more

52.5444501-00316-002573.9-

Loading...

  1. 1

Basic Information

Type Tapered square Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Copper Number of flutes(sheet) 2
Coating TiCN Torsional Angle(°) Standard torsion (30-40°)

Additional Products in this Category

Tech Support