(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Champion Solid, Semi-Long Blade End Mill NCM-2

Champion Solid, Semi-Long Blade End Mill NCM-2
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NCM-2-0.5
NCM-2-0.7
NCM-2-0.8
NCM-2-0.9
NCM-2-1.1
NCM-2-1.2
NCM-2-1.3
NCM-2-1.5
NCM-2-1.6
NCM-2-1.7
NCM-2-1.8
NCM-2-1.9
NCM-2-2
NCM-2-2.5
NCM-2-3
NCM-2-3.5
NCM-2-4
NCM-2-4.5
NCM-2-5
NCM-2-5.5
NCM-2-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

0.51.5335901-00232-00050
1 Piece(s)Available

8 Days or more

0.72.1335901-00232-00070
1 Piece(s)Available

8 Days or more

0.82.4335901-00232-00080
1 Piece(s)Available

8 Days or more

0.92.7335901-00232-00090
1 Piece(s)Available

8 Days or more

1.13.5445901-00232-00110
1 Piece(s)Available

8 Days or more

1.23.5445901-00232-00120
1 Piece(s)Available

8 Days or more

1.34445901-00232-00130
1 Piece(s)Available

8 Days or more

1.54.5445901-00232-00150
1 Piece(s)Available

8 Days or more

1.65445901-00232-00160
1 Piece(s)Available

8 Days or more

1.75445901-00232-00170
1 Piece(s)Available

8 Days or more

1.85.5445901-00232-00180
1 Piece(s)Available

8 Days or more

1.96445901-00232-00190
1 Piece(s)Available

8 Days or more

26445901-00232-00200
1 Piece(s)Available

8 Days or more

2.58445901-00232-00250
1 Piece(s)Available

8 Days or more

310645901-00232-00300
1 Piece(s)Available

8 Days or more

3.511650901-00232-00350
1 Piece(s)Available

8 Days or more

412650901-00232-00400
1 Piece(s)Available

8 Days or more

4.514655901-00232-00450
1 Piece(s)Available

8 Days or more

515655901-00232-00500
1 Piece(s)Available

8 Days or more

5.517655901-00232-00550
1 Piece(s)Available

8 Days or more

618660-01-00232-00600

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support