(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Solid End Mill NE-4

Power Solid End Mill NE-4
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Link Diameter (d) (mm): 6

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NE-4-3
NE-4-5
NE-4-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

3845901-00114-00300
1 Piece(s)Available

8 Days or more

51350901-00114-00500
1 Piece(s)Available

8 Days or more

61350-01-00114-00600

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of Flutes(sheet) 4 Model Square
Coating Non-Coated Link Diameter (d)(mm) 6 Processing Applications Plane / Side / Groove
Flute Shape With Lead Helix Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support