(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

CRS40HSP High Efficiency 3-Flute Long Neck Radius 40° Twist

CRS40HSP High Efficiency 3-Flute Long Neck Radius 40° Twist
  • Volume Discount

•Model: Long Neck Radius
•Number Of Flutes (sheet): 3
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: For High Hardness (Silicone-Based)
•Shank Taper Angle Bta (°): 16°

Part Number

Configured Part Number is shown.

Part Number
CRS40HSP3030-010-07
CRS40HSP3030-020-07
CRS40HSP3035-020-09
CRS40HSP3040-020-09
CRS40HSP3040-020-18
CRS40HSP3040-030-09
CRS40HSP3040-050-09
CRS40HSP3050-020-11
CRS40HSP3050-020-22
CRS40HSP3060-020-14
CRS40HSP3060-030-14
CRS40HSP3060-030-26
CRS40HSP3060-050-14
CRS40HSP3080-020-18
CRS40HSP3080-050-18
CRS40HSP3100-020-25
CRS40HSP3100-050-25
CRS40HSP3100-050-45
CRS40HSP3120-050-54
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
1 Piece(s)Available

9 Days or more

30.1438372.8416°
1 Piece(s)Available

9 Days or more

30.2438372.8416°
1 Piece(s)Available

9 Days or more

3.50.2550693.2416°
1 Piece(s)Available

9 Days or more

40.2550693.7416°
1 Piece(s)Available

9 Days or more

40.25656183.7416°
1 Piece(s)Available

9 Days or more

40.3550693.7416°
1 Piece(s)Available

9 Days or more

40.5550693.7416°
1 Piece(s)Available

9 Days or more

50.26506114.6416°
1 Piece(s)Available

9 Days or more

50.26656224.6416°
1 Piece(s)Available

9 Days or more

60.27606145.64-
1 Piece(s)Available

9 Days or more

60.37606145.64-
1 Piece(s)Available

9 Days or more

60.37806265.64-
1 Piece(s)Available

9 Days or more

60.57606145.64-
1 Piece(s)Available

9 Days or more

80.29608187.82-
1 Piece(s)Available

9 Days or more

80.59608187.82-
1 Piece(s)Available

9 Days or more

100.2127010259.82-
1 Piece(s)Available

9 Days or more

100.5127010259.82-
1 Piece(s)Available

9 Days or more

100.51210010459.82-
1 Piece(s)Available

9 Days or more

120.515120125411.82-

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Graphite / Resin Number of Flutes(sheet) 3 Model Long-Neck Radius
Processing Applications Plane / Side / Groove Coating For High Hardness (Silicone Group) Helix Angle (Θ) 30° twist

Additional Products in this Category

Tech Support