(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Filler Gauge Wide Width

Part Number

Configured Part Number is shown.

 
Part Number
SFG30-005-1
SFG30-01-1
SFG30-02-1
SFG30-03-1
SFG30-04-1
SFG30-05-1
SFG30-06-1
SFG30-08-1
SFG30-10-1
SFG50-005-1
SFG50-01-1
SFG50-02-1
SFG50-03-1
SFG50-04-1
SFG50-05-1
SFG50-06-1
SFG50-08-1
SFG50-10-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness
(mm)
Leaf Width
(mm)
1 Piece(s)Available

13 Days or more

100.00530
1 Piece(s)Available

8 Days or more

100.0130
1 Piece(s)Available

8 Days or more

100.0230
1 Piece(s)Available

8 Days or more

100.0330
1 Piece(s)Available

9 Days or more

100.0430
1 Piece(s)Available

8 Days or more

100.0530
1 Piece(s)Available

9 Days or more

100.0630
1 Piece(s)Available

9 Days or more

100.0830
1 Piece(s)Available

8 Days or more

100.130
1 Piece(s)Available

8 Days or more

100.00550
1 Piece(s)Available

8 Days or more

100.0150
1 Piece(s)Available

8 Days or more

100.0250
1 Piece(s)Available

8 Days or more

100.0350
1 Piece(s)Available

8 Days or more

100.0450
1 Piece(s)Available

8 Days or more

100.0550
1 Piece(s)Available

9 Days or more

100.0650
1 Piece(s)Available

9 Days or more

100.0850
1 Piece(s)Available

8 Days or more

100.150

Loading...

  1. 1

Basic Information

Material Stainless steel (SUS304) Length(mm) 1,000

Additional Products in this Category

Tech Support