(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thickness Gauge (Leaf Width 12.7 mm)

Thickness Gauge (Leaf Width 12.7 mm)
  • Volume Discount

A thickness gauge that can easily measure minute gaps that are difficult to measure with a measuring instrument.
[Features]-It can be inspected accurately by inserting it into a minute gap between two planes that is difficult to measure with a measuring instrument.
・ Measuring tool indispensable for measuring the distance between pistons and cylinders of automobiles and engines.
・ Width 12.7mm.
[Application]・ Used for measuring gaps.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
60M
65M
72M
80M
100MH
100MK
100ML
100MR
100MT
100MX
100MY
100MZ
150MH
150MK
150ML
150MR
150MT
150MX
150MY
150MZ
172MA
172MD
172ME
Part NumberMinimum order quantityVolume DiscountDays to Ship Measurement range
(mm)
Pieces
(Pieces)
Leaf Length
(mm)
Mass
(g)
Product Dimensions
(mm)
Features
1 Piece(s)Available

8 Days or more

0.03~1.01975600.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.70/0.80/1.00-
1 Piece(s)Available

9 Days or more

0.03~1.02575800.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.11/0.12/0.13/0.14/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.60/0.70/0.80/0.90/1.00Main part threading makes it possible to remove/attach leafs.
1 Piece(s)Available

8 Days or more

0.04~3.01275700.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00-
1 Piece(s)Available

10 Days or more

0.03~3.01375600.03/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00-
1 Piece(s)Available

8 Days or more

0.10 to 1.0010100800.10/0.20/0.30/0.40/0.50/0.60/0.70/0.80/0.90/1.00-
1 Piece(s)Available

8 Days or more

0.01~0.110100300.01/0.02/0.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10-
1 Piece(s)Available

8 Days or more

0.01~1.019100800.01/0.02/0.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.20/0.30/0.40/.050/0.60/0.70/0.80/0.90/1.00-
1 Piece(s)Available

8 Days or more

0.03~0.410100400.03/0.04/0.05/0.08/0.10/0.15/0.20/0.25/0.30/0.40-
1 Piece(s)Available

8 Days or more

0.04~3.0121001000.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00-
1 Piece(s)Available

8 Days or more

0.03~3.013100900.03/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00-
1 Piece(s)Available

8 Days or more

0.03~1.019100800.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.70/0.80/1.00Makes accurate inspection possible through being inserted into fine gaps between two planes which are difficult to measure with a measuring instrument.
1 Piece(s)Available

8 Days or more

0.03~1.0251001000.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.11/0.12/0.13/0.14/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.60/0.70/0.80/0.90/1.00Main part threading makes it possible to remove/attach leafs.
1 Piece(s)Available

8 Days or more

0.10 to 1.00101501100.10/0.20/0.30/0.40/0.50/0.60/0.70/0.80/0.90/1.00-
1 Piece(s)Available

9 Days or more

0.01~0.110150400.01/0.02/0.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10-
1 Piece(s)Available

8 Days or more

0.01~1.0191501200.01/0.02/0.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.20/0.30/0.40/.050/0.60/0.70/0.80/0.90/1.00-
1 Piece(s)Available

9 Days or more

0.03~0.410150600.03/0.04/0.05/0.08/0.10/0.15/0.20/0.25/0.30/0.40-
1 Piece(s)Available

8 Days or more

0.04~3.0121501400.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00-
1 Piece(s)Available

8 Days or more

0.03~3.0131501400.03/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00-
1 Piece(s)Available

8 Days or more

0.03~1.0191501200.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.70/0.80/1.00-
1 Piece(s)Available

9 Days or more

0.03~1.0251501500.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.11/0.12/0.13/0.14/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.60/0.70/0.80/0.90/1.00Main part threading makes it possible to remove/attach leafs.
1 Piece(s)Available

8 Days or more

0.04~0.3975300.30/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20-
1 Piece(s)Available

8 Days or more

0.04~0.39230700.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30-
1 Piece(s)Available

8 Days or more

0.04~0.39300900.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30-

Loading...

  1. 1

Basic Information

Leaf Width(mm) 12.7 Application For Measuring Gaps Material Carbon tool steel

Additional Products in this Category

Tech Support