(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Handheld Loupe
•Magnification (times): 2
•Lens Size (mm): φ80
•Includes LED Light: With LED Light
•Mass (g): 194
Product Type | Handheld Loupe | Magnification(times) | 2 | Light presence | With LED Light |
---|---|---|---|---|---|
Lens Size(mm) | φ80 | Mass(g) | 194 | Power Supply | C Batteries x 2 (Not Included) |
Overall Length(mm) | 235 | Material | Lens: Glass |
Please check the type/dimensions/specifications of the part M-320-2 in the LED Flash Loupe (Hand Held Loupe) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy