(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handheld Digital Thermometer - Infrared, Dual Laser Type, 73036 (Part Numbers)

Handheld Digital Thermometer - Infrared, Dual Laser Type, 73036
  • Volume Discount

This thermometer takes instantaneous temperature measurements without actually coming into contact with the measured object.
[Features]
· Compact type that's easy to grip.
· Dust-proof and waterproof structure (IP54) which can be used in places exposed to water.
· Equipped with a dual laser point function to clearly indicate the measuring range.
[Applications]
· Convenient for various temperature measurements.

PDF

Part Number

Configured Part Number is shown.

73036

 
Part Number
73036
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer Temperature Measuring Range(°C) -60~550 Drip-proof and Waterproof function Drip-proof and Waterproof
Operating Temperature Range(°C) 0–50 Measurement accuracy 0 to 550°C: ±2% or ±2°C (use the higher value) / -60 to 0°C: ±2°C + Display Temperature x 0.05°C Distance factor Distance: Measuring Range Diameter =12:1
Radiation rate Adjustable from 0.1 to 1 (initial setting is 0.95) Power Supply AAA Alkaline Batteries x 2 (Included for Testing) Battery life Continuous operating time is 14 hours
Laser Wavelength(nm) 650 (average wavelength) Output Within 1 mW (JIS class 2) Mass(g) 180
Supplementary explanation Variable emissivity type: hold measurement, lock measurement, 6 modes (HI alarm, LOW alarm, maximum temperature, minimum temperature, min-max temperature difference, average temperature), auto power off

Please check the type/dimensions/specifications of the part 73036 in the Handheld Digital Thermometer - Infrared, Dual Laser Type, 73036 series.

Additional Products in this Category

Tech Support