(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The trapezoidal angled ruler is different from the usual angled ruler, and can mark off a right angle at 45° to the right and left in a single action just by sliding, with no need to flip the body over.
· Highly stable wide table
· Very convenient for fixing skirting boards
[Applications]
· Used for verifying 45° and 90° angles
· Used for scribing material when making a 45° connection
Part Number
Configured Part Number is shown.
62114
Product Type | Miter Rule | Angle(°) | 45/90 |
---|---|---|---|
Scale | Available | Material | Aluminum |
Overall length x Height x Thickness(mm) | 200×63×73 | Mass(g) | 100 |
Tolerance for length | ±0.2mm | Angle Accuracy | 45°/90°: 0.2 mm or less per 100 mm |
Product Type | Miter Rule | Angle(°) | 45/90 | Scale | Available |
---|---|---|---|---|---|
Material | Aluminum | Overall length x Height x Thickness(mm) | 200×63×73 | Mass(g) | 100 |
Tolerance for length | ±0.2mm | Angle Accuracy | 45°/90°: 0.2 mm or less per 100 mm |
Please check the type/dimensions/specifications of the part 62114 in the Trapezoidal Stop Type Ruler series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy