(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Beveled Straight Edges (Grade A Hardened)

Part Number

Configured Part Number is shown.

 
Part Number
B-A2000H
B-A2500H
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions
(mm)
Straightness
(μm)
Length
(mm)
Thickness
(mm)
Width
(mm)
Taper
(mm)
1 Piece(s)Available

47 Days or more

200050200088514.6
1 Piece(s)Available

52 Days or more

2500-2500109519.0

Loading...

  1. 1

Basic Information

Product Type Straight edge Angle(°) 180 Scale NA
Specifications Hardness HV 490 to 620 / Class A Straightness (10+L/50) μm, Class B Straightness (20+L/25) μm Blade thickness(mm) 1.5

Additional Products in this Category

Tech Support