(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A dial gauge for measuring flatness, parallelism and eccentricity.
[Features]
· Comes with a lug for convenient attachment to the magnet stand.
[Applications]
· Used for measurement of flatness, parallelism, and eccentricity, and for comparative measurement.
Part Number
Configured Part Number is shown.
73750
Application | Standard Type | Display Method | Dial |
---|---|---|---|
Maximum Measurement Length (Range Selection)(mm) | 6~20 | Scale interval minimal display(mm) | 0.01 |
Scale type | Continuous Scale | Waterproof Function | NA |
Output terminal for measuring data: with or without | NA | Measuring Range(mm) | 0–10 |
Measured force(N) | 1.5N or less | Calibration | Compatible Product |
Frame Diameter(mm) | φ55 | Scale specification | ±0-50-100 |
Show More | |||
Full measurement range indication error(μm) | ±18 | Return error(μm) | 5 |
Adjacent error(μm) | 8 (1/10 Rotation Instruction Error) | External Dimensions(mm) | 107×55×44 |
Mass(g) | 100 | - | - |
Show Less |
Application | Standard Type | Display Method | Dial | Maximum Measurement Length (Range Selection)(mm) | 6~20 |
---|---|---|---|---|---|
Scale interval minimal display(mm) | 0.01 | Scale type | Continuous Scale | Waterproof Function | NA |
Output terminal for measuring data: with or without | NA | Measuring Range(mm) | 0–10 | Measured force(N) | 1.5N or less |
Calibration | Compatible Product | Frame Diameter(mm) | φ55 | Scale specification | ±0-50-100 |
Full measurement range indication error(μm) | ±18 | Return error(μm) | 5 | Adjacent error(μm) | 8 (1/10 Rotation Instruction Error) |
External Dimensions(mm) | 107×55×44 | Mass(g) | 100 |
Please check the type/dimensions/specifications of the part 73750 in the Dial Gauge - Standard Plunger Type, Dial Display series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy