(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bit JIS35 Straight

Carbide Bit JIS35 Straight
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: 35 Type Straight Cutting Edge Bit
•Material: Carbide
•Shipment Unit (Book): 1

Part Number

Configured Part Number is shown.

Part Number
35-1-K10
35-1-M20
35-1-P20
35-2-K10
35-2-M20
35-2-P20
35-3-K10
35-3-M20
35-3-P20
35-4-K10
35-4-M20
35-4-P20
35-K10
35-M20
35-P20
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
r Material type
1 Piece(s)Available

8 Days or more

13100131131330.5K10
1 Piece(s)Available

8 Days or more

13100131131330.5M20
1 Piece(s)Available

8 Days or more

13100131131330.5P20
1 Piece(s)Available

8 Days or more

16120162161640.5K10
1 Piece(s)Available

12 Days or more

16120162161640.5M20
1 Piece(s)Available

8 Days or more

16120162161640.5P20
1 Piece(s)Available

8 Days or more

19140193191950.5K10
1 Piece(s)Available

8 Days or more

19140193191950.5M20
1 Piece(s)Available

8 Days or more

19140193191950.5P20
1 Piece(s)Available

8 Days or more

25160254252061K10
1 Piece(s)Available

8 Days or more

25160254252061M20
1 Piece(s)Available

8 Days or more

25160254252061P20
1 Piece(s)Available

10 Days or more

1080100101030.3K10
1 Piece(s)Available

11 Days or more

1080100101030.3M20
1 Piece(s)Available

8 Days or more

1080100101030.3P20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
r Material type

Loading...

  1. 1

Basic Information

JIS Standard 35 Type Straight Cutting Edge Bit Product Type Carbide bit Material Carbide
Shipment Unit(Book) 1

Additional Products in this Category

Tech Support