(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit JIS51 Model S509 Model Threading (Part Numbers)

HSS Bit JIS51 Model S509 Model Threading
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•JIS Specification: Type 51 outer threading tool
•Material: High-speed steel
•Paint: Gold

Part Number

Configured Part Number is shown.

Part Number
TTB51
TTB51-1
TTB51-2
TTB51-3
TTB51-4
TTB51-5
TTB51-7
TTB51-9
TTB51-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank D
(mm)
Shank F
(mm)
Shipment Unit
(Book)
1 Piece(s)Available

8 Days or more

10100100-106134211
1 Piece(s)Available

12 Days or more

13115131-137164.5321
1 Piece(s)Available

8 Days or more

16140162-169205.5421
1 Piece(s)Available

8 Days or more

19165193-1910247421
10 Piece(s)Available

10 Days or more

19180254-19X25112975410
10 Piece(s)Available

10 Days or more

22180225-22122975410
1 Piece(s)Available

8 Days or more

25200257-2514328541
5 Piece(s)Available

10 Days or more

32250329-32183810655
5 Piece(s)Available

10 Days or more

383003811-38214511865

Loading...

  1. 1

Basic Information

JIS Standard Type 51 outer threading tool Product Type Cutting Bit with High-Speed Blade Material High-speed steel
Paint Gold

Additional Products in this Category

Tech Support