(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Boring Holder - Type A (with Cutting Tool)

Boring Holder - Type A (with Cutting Tool)
  • Volume Discount

With a finished cutting bit, the blade can be processed for use.

Part Number

Configured Part Number is shown.

Part Number
BA-1
BA-2
BA-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Width
(mm)
Overall Length
(mm)
Height
(mm)
Cutting Bit Dimensions
(mm)
Mass
(g)
Square bit No. Bar Dimensions
1 Piece(s)Available

8 Days or more

16100184.76X4.76X25350BTB-10Ф13X200
1 Piece(s)Available

8 Days or more

22120246.35X6.35X32760BTB-20Ф16X250
1 Piece(s)Available

8 Days or more

25140287.93X7.93X381150BTB-30Ф19X300

Loading...

  1. 1

Basic Information

Product Type Holder

Additional Products in this Category

Tech Support