(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MX245 MUGEN-COATING 2-Flute LEAD 45 End Mill

MX245 MUGEN-COATING 2-Flute LEAD 45 End Mill
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MX245-0.3
MX245-0.4
MX245-0.5
MX245-0.8
MX245-1
MX245-1.2
MX245-1.5
MX245-1.8
MX245-2
MX245-2.5
MX245-3
MX245-4
MX245-5
MX245-6
MX245-7
MX245-8
MX245-9
MX245-10
MX245-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

0.31.54451208-00045-000300~-0.01
1 Piece(s)Available

8 Days or more

0.424451208-00045-000400~-0.01
1 Piece(s)Available

8 Days or more

0.52.54451208-00045-000500~-0.01
1 Piece(s)Available

12 Days or more

0.844451208-00045-000800~-0.01
1 Piece(s)Available

12 Days or more

154451208-00045-001000~-0.01
1 Piece(s)Available

8 Days or more

1.264451208-00045-001200~-0.01
1 Piece(s)Available

8 Days or more

1.57.54451208-00045-001500~-0.01
1 Piece(s)Available

8 Days or more

1.894501208-00045-001800~-0.01
1 Piece(s)Available

12 Days or more

2104501208-00045-002000~-0.01
1 Piece(s)Available

8 Days or more

2.512.54501208-00045-002500~-0.015
1 Piece(s)Available

8 Days or more

3156551208-00045-003000~-0.015
1 Piece(s)Available

8 Days or more

4206601208-00045-004000~-0.015
1 Piece(s)Available

8 Days or more

5256651208-00045-005000~-0.015
1 Piece(s)Available

8 Days or more

630675-08-00045-00600-0.01~-0.025
1 Piece(s)Available

8 Days or more

7358901208-00045-00700-0.01~-0.03
1 Piece(s)Available

8 Days or more

840890-08-00045-00800-0.01~-0.03
1 Piece(s)Available

8 Days or more

945101001208-00045-00900-0.01~-0.03
1 Piece(s)Available

8 Days or more

105010100-08-00045-01000-0.01~-0.03
1 Piece(s)Available

8 Days or more

126012105-08-00045-01200-0.01~-0.03

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support