(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Emphasis On Accuracy / Finished Surface 2-Blades Blade Edge Reinforced Type 2FEKM (Medium)

Emphasis On Accuracy / Finished Surface 2-Blades Blade Edge Reinforced Type 2FEKM (Medium)
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: For General Steel (AlCrN etc.)
•Number Of Flutes (sheet): 2

Part Number

Configured Part Number is shown.

Part Number
2FEKM030-100-06
2FEKM035-100-06
2FEKM040-110-06
2FEKM045-110-06
2FEKM050-130-06
2FEKM055-130-06
2FEKM060-130-06
2FEKM065-160-08
2FEKM070-160-08
2FEKM075-190-08
2FEKM080-190-08
2FEKM085-190-10
2FEKM090-190-10
2FEKM095-190-10
2FEKM100-220-10
2FEKM110-220-12
2FEKM120-260-12
2FEKM130-260-16
2FEKM140-260-16
2FEKM150-300-16
2FEKM160-320-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)
Neck diameter D1
(mm)
Underneck length ℓ2
(mm)
1 Piece(s)Available

8 Days or more

3106500-0.0153.1512
1 Piece(s)Available

8 Days or more

3.5106500-0.0153.6812
1 Piece(s)Available

8 Days or more

4116500-0.0154.213.2
1 Piece(s)Available

8 Days or more

4.5116500-0.0154.713.2
1 Piece(s)Available

8 Days or more

5136500-0.0155.215.6
1 Piece(s)Available

8 Days or more

5.5136500-0.0155.715.6
1 Piece(s)Available

8 Days or more

6136500-0.020--
1 Piece(s)Available

8 Days or more

6.5168600-0.0206.722.4
1 Piece(s)Available

8 Days or more

7168600-0.0207.222.4
1 Piece(s)Available

8 Days or more

7.5198600-0.0207.726.6
1 Piece(s)Available

8 Days or more

819860-0.005-0.025--
1 Piece(s)Available

8 Days or more

8.5191070-0.005-0.0258.726.6
1 Piece(s)Available

8 Days or more

9191070-0.005-0.0259.226.6
1 Piece(s)Available

8 Days or more

9.5191070-0.005-0.0259.726.6
1 Piece(s)Available

8 Days or more

10221070-0.005-0.025--
1 Piece(s)Available

8 Days or more

11221275-0.005-0.02511.230.8
1 Piece(s)Available

8 Days or more

12261275-0.010-0.030--
1 Piece(s)Available

8 Days or more

13261675-0.010-0.03013.236.4
1 Piece(s)Available

8 Days or more

14261675-0.010-0.03014.236.4
1 Piece(s)Available

8 Days or more

15301690-0.010-0.03015.242
1 Piece(s)Available

8 Days or more

16321690-0.010-0.030--

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum Number of flutes(sheet) 2 Type Square
Coating For General Steels (AlCrN, etc.) Machining Application Plane / Side / Groove Blade tip shape With Lead
Torsion Angle (θ) Standard torsion (30-40°) Torsional Angle(°) 30 Coating Details Mega-Coat

Additional Products in this Category

Tech Support