(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MX240 MUGEN-COATING 2-Flute LEAD 40 End Mill

MX240 MUGEN-COATING 2-Flute LEAD 40 End Mill
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MX240-0.3
MX240-0.4
MX240-0.5
MX240-0.6
MX240-0.7
MX240-0.8
MX240-0.9
MX240-1
MX240-1.1
MX240-1.2
MX240-1.3
MX240-1.4
MX240-1.5
MX240-1.6
MX240-1.7
MX240-1.8
MX240-1.9
MX240-2
MX240-2.1
MX240-2.2
MX240-2.3
MX240-2.4
MX240-2.5
MX240-2.6
MX240-2.7
MX240-2.8
MX240-2.9
MX240-3
MX240-3.1
MX240-3.2
MX240-3.3
MX240-3.4
MX240-3.5
MX240-3.6
MX240-3.7
MX240-3.8
MX240-3.9
MX240-4
MX240-4.1
MX240-4.2
MX240-4.3
MX240-4.4
MX240-4.5
MX240-4.6
MX240-4.7
MX240-4.8
MX240-4.9
MX240-5
MX240-5.1
MX240-5.2
MX240-5.3
MX240-5.4
MX240-5.5
MX240-5.6
MX240-5.7
MX240-5.8
MX240-5.9
MX240-6
MX240-7
MX240-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

0.31.24451208-00040-000300~-0.01
1 Piece(s)Available

8 Days or more

0.41.64451208-00040-000400~-0.01
1 Piece(s)Available

8 Days or more

0.524451208-00040-000500~-0.01
1 Piece(s)Available

8 Days or more

0.62.44451208-00040-000600~-0.01
1 Piece(s)Available

8 Days or more

0.72.84451208-00040-000700~-0.01
1 Piece(s)Available

8 Days or more

0.83.24451208-00040-000800~-0.01
1 Piece(s)Available

8 Days or more

0.93.64451208-00040-000900~-0.01
1 Piece(s)Available

8 Days or more

144451208-00040-001000~-0.01
1 Piece(s)Available

8 Days or more

1.14.44451208-00040-001100~-0.01
1 Piece(s)Available

8 Days or more

1.24.84451208-00040-001200~-0.01
1 Piece(s)Available

8 Days or more

1.35.24451208-00040-001300~-0.01
1 Piece(s)Available

8 Days or more

1.45.64451208-00040-001400~-0.01
1 Piece(s)Available

8 Days or more

1.564451208-00040-001500~-0.01
1 Piece(s)Available

8 Days or more

1.66.44451208-00040-001600~-0.01
1 Piece(s)Available

8 Days or more

1.76.84451208-00040-001700~-0.01
1 Piece(s)Available

8 Days or more

1.87.24451208-00040-001800~-0.01
1 Piece(s)Available

8 Days or more

1.97.64451208-00040-001900~-0.01
1 Piece(s)Available

8 Days or more

284451208-00040-002000~-0.01
1 Piece(s)Available

8 Days or more

2.18.44451208-00040-002100~-0.015
1 Piece(s)Available

8 Days or more

2.28.84451208-00040-002200~-0.015
1 Piece(s)Available

8 Days or more

2.39.24451208-00040-002300~-0.015
1 Piece(s)Available

8 Days or more

2.49.64451208-00040-002400~-0.015
1 Piece(s)Available

8 Days or more

2.5104451208-00040-002500~-0.015
1 Piece(s)Available

8 Days or more

2.610.44501208-00040-002600~-0.015
1 Piece(s)Available

8 Days or more

2.710.84501208-00040-002700~-0.015
1 Piece(s)Available

8 Days or more

2.811.24501208-00040-002800~-0.015
1 Piece(s)Available

8 Days or more

2.911.64501208-00040-002900~-0.015
1 Piece(s)Available

8 Days or more

3126501208-00040-003000~-0.015
1 Piece(s)Available

8 Days or more

3.112.46501208-00040-003100~-0.015
1 Piece(s)Available

8 Days or more

3.212.86501208-00040-003200~-0.015
1 Piece(s)Available

8 Days or more

3.313.26501208-00040-003300~-0.015
1 Piece(s)Available

8 Days or more

3.413.66501208-00040-003400~-0.015
1 Piece(s)Available

8 Days or more

3.5146501208-00040-003500~-0.015
1 Piece(s)Available

8 Days or more

3.614.46501208-00040-003600~-0.015
1 Piece(s)Available

8 Days or more

3.714.86501208-00040-003700~-0.015
1 Piece(s)Available

8 Days or more

3.815.26501208-00040-003800~-0.015
1 Piece(s)Available

8 Days or more

3.915.66501208-00040-003900~-0.015
1 Piece(s)Available

8 Days or more

4166551208-00040-004000~-0.015
1 Piece(s)Available

8 Days or more

4.116.46551208-00040-004100~-0.015
1 Piece(s)Available

8 Days or more

4.216.86551208-00040-004200~-0.015
1 Piece(s)Available

8 Days or more

4.317.26551208-00040-004300~-0.015
1 Piece(s)Available

8 Days or more

4.417.66551208-00040-004400~-0.015
1 Piece(s)Available

8 Days or more

4.5186551208-00040-004500~-0.015
1 Piece(s)Available

8 Days or more

4.618.46551208-00040-004600~-0.015
1 Piece(s)Available

8 Days or more

4.718.86551208-00040-004700~-0.015
1 Piece(s)Available

8 Days or more

4.819.26551208-00040-004800~-0.015
1 Piece(s)Available

8 Days or more

4.919.66551208-00040-004900~-0.015
1 Piece(s)Available

8 Days or more

5206601208-00040-005000~-0.015
1 Piece(s)Available

8 Days or more

5.120.46601208-00040-005100~-0.015
1 Piece(s)Available

8 Days or more

5.220.86601208-00040-005200~-0.015
1 Piece(s)Available

8 Days or more

5.321.26601208-00040-005300~-0.015
1 Piece(s)Available

8 Days or more

5.421.66601208-00040-005400~-0.015
1 Piece(s)Available

8 Days or more

5.5226651208-00040-005500~-0.015
1 Piece(s)Available

8 Days or more

5.622.46651208-00040-005600~-0.015
1 Piece(s)Available

8 Days or more

5.722.86651208-00040-005700~-0.015
1 Piece(s)Available

8 Days or more

5.823.26651208-00040-005800~-0.015
1 Piece(s)Available

8 Days or more

5.923.66651208-00040-005900~-0.015
1 Piece(s)Available

8 Days or more

624665-08-00040-00600-0.01~-0.025
1 Piece(s)Available

8 Days or more

7288901208-00040-00700-0.01~-0.03
1 Piece(s)Available

8 Days or more

832890-08-00040-00800-0.01~-0.03

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support