(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MX235 MUGEN-COATING 2-Flute LEAD 35 End Mill (MX235-2)

MX235 MUGEN-COATING 2-Flute LEAD 35 End Mill MX235-2
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

MX235-2

 
Part Number
MX235-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

264451208-00035-002000~-0.01

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part MX235-2 in the MX235 MUGEN-COATING 2-Flute LEAD 35 End Mill series.

Products like this...

Part Number
MX235-0.4
MX235-0.5
MX235-0.6
MX235-2.1
MX235-2.2
MX235-2.3
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

0.41.24451208-00035-000400~-0.01
1 Piece(s)Available

10 Days or more

0.51.54451208-00035-000500~-0.01
1 Piece(s)Available

8 Days or more

0.61.84451208-00035-000600~-0.01
1 Piece(s)Available

8 Days or more

2.16.34451208-00035-002100~-0.01
1 Piece(s)Available

8 Days or more

2.26.64451208-00035-002200~-0.01
1 Piece(s)Available

8 Days or more

2.36.94451208-00035-002300~-0.01

Additional Products in this Category

Tech Support