(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSE230M MUGEN-COATING 2-Flute End Mill with Measured Diameter (MSE230M-2)

MSE230M MUGEN-COATING 2-Flute End Mill with Measured Diameter MSE230M-2
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

MSE230M-2

 
Part Number
MSE230M-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

25445908-00105-002000~-0.02

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part MSE230M-2 in the MSE230M MUGEN-COATING 2-Flute End Mill with Measured Diameter series.

Products like this...

Part Number
MSE230M-0.4
MSE230M-0.5
MSE230M-0.8
MSE230M-2.5
MSE230M-3
MSE230M-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

0.40.8445908-00105-000400~-0.01
1 Piece(s)Available

8 Days or more

0.51.25445908-00105-000500~-0.02
1 Piece(s)Available

8 Days or more

0.82445908-00105-000800~-0.02
1 Piece(s)Available

8 Days or more

2.57445908-00105-002500~-0.02
1 Piece(s)Available

8 Days or more

38650908-00105-003000~-0.02
1 Piece(s)Available

8 Days or more

410650908-00105-004000~-0.02

Additional Products in this Category

Tech Support