(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MACH225 MUGEN-COATING High Speed Ball End Mill for Hardened Steels

MACH225 MUGEN-COATING High Speed Ball End Mill for Hardened Steels
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: TiAlN
•With/Without Torsion: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MACH225-R0.1-0.5-4
MACH225-R0.1-0.5-6
MACH225-R0.2-1-4
MACH225-R0.2-1-6
MACH225-R0.3-1.5-4
MACH225-R0.3-1.5-6
MACH225-R0.4-2-4
MACH225-R0.4-2-6
MACH225-R0.5-2.5-4
MACH225-R0.5-2.5-6
MACH225-R0.25-1.25-4
MACH225-R0.25-1.25-6
MACH225-R0.75-3.8-4
MACH225-R0.75-3.8-6
MACH225-R1-5-4
MACH225-R1-5-6
MACH225-R1.5-8-6
MACH225-R2-10-6
MACH225-R2.5-12-6
MACH225-R3-15-6
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Manufacturer Code (D) Blade Diameter
(mm)
(d2) Neck Diameter
(mm)
1 Piece(s)Available

8 Days or more

0.10.2500.540.005~-0.00508-00555-010110.20.175
1 Piece(s)Available

8 Days or more

0.10.2500.560.005~-0.00508-00555-010120.20.175
1 Piece(s)Available

8 Days or more

0.20.450140.005~-0.00508-00555-020110.40.365
1 Piece(s)Available

8 Days or more

0.20.450160.005~-0.00508-00555-020120.40.365
1 Piece(s)Available

8 Days or more

0.30.6501.540.01~-0.0108-00555-030110.60.56
1 Piece(s)Available

8 Days or more

0.30.6501.560.01~-0.0108-00555-030120.60.56
1 Piece(s)Available

8 Days or more

0.40.850240.01~-0.0108-00555-040110.80.76
1 Piece(s)Available

8 Days or more

0.40.850260.01~-0.0108-00555-040120.80.76
1 Piece(s)Available

8 Days or more

0.51502.540.01~-0.0108-00555-0501110.95
1 Piece(s)Available

8 Days or more

0.51502.560.01~-0.0108-00555-0501210.95
1 Piece(s)Available

8 Days or more

0.250.5501.2540.01~-0.0108-00555-025110.50.46
1 Piece(s)Available

8 Days or more

0.250.5501.2560.01~-0.0108-00555-025120.50.46
1 Piece(s)Available

8 Days or more

0.751.5503.840.01~-0.0108-00555-075111.51.45
1 Piece(s)Available

8 Days or more

0.751.5503.860.01~-0.0108-00555-075121.51.45
1 Piece(s)Available

8 Days or more

1250540.01~-0.0108-00555-1001121.94
1 Piece(s)Available

8 Days or more

1250560.01~-0.0108-00555-1001221.94
1 Piece(s)Available

8 Days or more

1.5360860.01~-0.0108-00555-1501232.85
1 Piece(s)Available

8 Days or more

24601060.01~-0.0108-00555-2001243.8
1 Piece(s)Available

8 Days or more

2.55601260.01~-0.0108-00555-2501254.8
1 Piece(s)Available

8 Days or more

36601560.01~-0.0108-00555-3001265.7

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Titanium Number of Flutes(sheet) 2
Coating TiAlN Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support