(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MRB230 MUGEN-COATING Long Neck Ball End Mill (for Deep Ribbing)

MRB230 MUGEN-COATING Long Neck Ball End Mill (for Deep Ribbing)
  • Volume Discount

•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: TiAlN
•With/Without Torsion: Available
•(γ) Neck Angle (°): 12

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MRB230-R0.05-0.3-4
MRB230-R0.05-0.5-4
MRB230-R0.075-0.3-4
MRB230-R0.075-0.5-4
MRB230-R0.075-1-4
MRB230-R0.1-0.5-4
MRB230-R0.1-0.5-6
MRB230-R0.1-0.75-4
MRB230-R0.1-1-4
MRB230-R0.1-1-6
MRB230-R0.1-1.5-4
MRB230-R0.1-1.5-6
MRB230-R0.1-1.25-4
MRB230-R0.1-1.75-4
MRB230-R0.1-2-4
MRB230-R0.1-2-6
MRB230-R0.1-2.5-4
MRB230-R0.1-3-4
MRB230-R0.2-0.5-4
MRB230-R0.2-0.75-4
MRB230-R0.2-1-4
MRB230-R0.2-1-6
MRB230-R0.2-1.5-4
MRB230-R0.2-1.5-6
MRB230-R0.2-2-4
MRB230-R0.2-2-6
MRB230-R0.2-2.5-4
MRB230-R0.2-2.5-6
MRB230-R0.2-3-4
MRB230-R0.2-3-6
MRB230-R0.2-3.5-4
MRB230-R0.2-4-4
MRB230-R0.2-4.5-4
MRB230-R0.2-5-4
MRB230-R0.2-5.5-4
MRB230-R0.2-6-4
MRB230-R0.3-1-4
MRB230-R0.3-1.5-4
MRB230-R0.3-2-4
MRB230-R0.3-2-6
MRB230-R0.3-2.5-4
MRB230-R0.3-3-4
MRB230-R0.3-3-6
MRB230-R0.3-3.5-4
MRB230-R0.3-4-4
MRB230-R0.3-4-6
MRB230-R0.3-4.5-4
MRB230-R0.3-5-4
MRB230-R0.3-5.5-4
MRB230-R0.3-6-4
MRB230-R0.3-6-6
MRB230-R0.3-6.5-4
MRB230-R0.3-7-4
MRB230-R0.3-7.5-4
MRB230-R0.3-8-4
MRB230-R0.3-8-6
MRB230-R0.3-8.5-4
MRB230-R0.3-9-4
MRB230-R0.3-9.5-4
MRB230-R0.3-10-4
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Manufacturer Code (D) Blade Diameter
(mm)
(γ) Neck Angle
(°)
(d2) Neck Diameter
(mm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
1 Piece(s)Available

8 Days or more

0.050.07450.340.005~-0.00508-00520-200510.1120.0850.340.360.370.390.42
1 Piece(s)Available

8 Days or more

0.050.07450.540.005~-0.00508-00520-200520.1120.0850.550.570.60.630.69
1 Piece(s)Available

8 Days or more

0.0750.1450.340.005~-0.00508-00520-400750.15120.130.360.370.390.40.44
1 Piece(s)Available

8 Days or more

0.0750.1450.540.005~-0.00508-00520-400760.15120.130.570.590.610.640.7
1 Piece(s)Available

8 Days or more

0.0750.145140.005~-0.00508-00520-400770.15120.131.091.131.181.241.37
1 Piece(s)Available

8 Days or more

0.10.15450.540.005~-0.00508-00520-001010.2120.180.570.590.620.640.7
1 Piece(s)Available

8 Days or more

0.10.15500.560.005~-0.00508-00521-001010.2120.180.570.590.620.640.7
1 Piece(s)Available

8 Days or more

0.10.15450.7540.005~-0.00508-00520-101010.2120.180.830.870.90.941.04
1 Piece(s)Available

8 Days or more

0.10.1545140.005~-0.00508-00520-001020.2120.181.091.141.191.241.37
1 Piece(s)Available

8 Days or more

0.10.1550160.005~-0.00508-00521-001020.2120.181.091.141.191.241.37
1 Piece(s)Available

8 Days or more

0.10.15451.540.005~-0.00508-00520-001030.2120.181.621.681.761.842.03
1 Piece(s)Available

8 Days or more

0.10.15501.560.005~-0.00508-00521-001030.2120.181.621.681.761.842.03
1 Piece(s)Available

8 Days or more

0.10.15451.2540.005~-0.00508-00520-101020.2120.181.361.411.471.541.7
1 Piece(s)Available

8 Days or more

0.10.15451.7540.005~-0.00508-00520-101030.2120.181.881.962.042.142.36
1 Piece(s)Available

8 Days or more

0.10.1545240.005~-0.00508-00520-001040.2120.182.142.232.332.442.7
1 Piece(s)Available

8 Days or more

0.10.1550260.005~-0.00508-00521-001040.2120.182.142.232.332.442.7
1 Piece(s)Available

8 Days or more

0.10.15452.540.005~-0.00508-00520-001050.2120.182.662.772.93.043.36
1 Piece(s)Available

8 Days or more

0.10.1545340.005~-0.00508-00520-001060.2120.183.183.323.473.644.02
1 Piece(s)Available

8 Days or more

0.20.3450.540.005~-0.00508-00520-402010.4120.370.590.60.620.640.69
1 Piece(s)Available

8 Days or more

0.20.3450.7540.005~-0.00508-00520-102010.4120.370.850.880.920.951.04
1 Piece(s)Available

8 Days or more

0.20.345140.005~-0.00508-00520-002010.4120.371.121.161.21.251.37
1 Piece(s)Available

8 Days or more

0.20.350160.005~-0.00508-00521-002010.4120.371.121.161.21.251.37
1 Piece(s)Available

8 Days or more

0.20.3451.540.005~-0.00508-00520-002040.4120.371.641.71.771.852.03
1 Piece(s)Available

8 Days or more

0.20.3501.560.005~-0.00508-00521-002020.4120.371.641.71.771.852.03
1 Piece(s)Available

8 Days or more

0.20.345240.005~-0.00508-00520-002020.4120.372.162.252.342.452.7
1 Piece(s)Available

8 Days or more

0.20.350260.005~-0.00508-00521-002030.4120.372.162.252.342.452.7
1 Piece(s)Available

8 Days or more

0.20.3452.540.005~-0.00508-00520-002050.4120.372.682.792.913.053.36
1 Piece(s)Available

8 Days or more

0.20.3502.560.005~-0.00508-00521-002040.4120.372.682.792.913.053.36
1 Piece(s)Available

8 Days or more

0.20.345340.005~-0.00508-00520-002030.4120.373.23.343.483.644.02
1 Piece(s)Available

8 Days or more

0.20.350360.005~-0.00508-00521-002050.4120.373.23.343.483.644.02
1 Piece(s)Available

8 Days or more

0.20.3453.540.005~-0.00508-00520-102020.4120.373.723.884.054.244.69
1 Piece(s)Available

8 Days or more

0.20.345440.005~-0.00508-00520-002060.4120.374.244.424.624.845.35
1 Piece(s)Available

8 Days or more

0.20.3454.540.005~-0.00508-00520-102030.4120.374.764.975.195.446.01
1 Piece(s)Available

8 Days or more

0.20.345540.005~-0.00508-00520-002070.4120.375.295.515.766.046.68
1 Piece(s)Available

8 Days or more

0.20.3455.540.005~-0.00508-00520-102040.4120.375.816.066.336.647.34
1 Piece(s)Available

8 Days or more

0.20.345640.005~-0.00508-00520-102050.4120.376.336.66.97.238
1 Piece(s)Available

8 Days or more

0.30.4545140.005~-0.00508-00520-403010.6120.561.131.171.211.251.25
1 Piece(s)Available

8 Days or more

0.30.45451.540.005~-0.00508-00520-103010.6120.561.641.711.771.842.02
1 Piece(s)Available

8 Days or more

0.30.4545240.005~-0.00508-00520-003010.6120.562.172.252.342.442.68
1 Piece(s)Available

8 Days or more

0.30.4550260.005~-0.00508-00521-003010.6120.562.172.252.342.442.68
1 Piece(s)Available

8 Days or more

0.30.45452.540.005~-0.00508-00520-103020.6120.562.692.792.913.043.34
1 Piece(s)Available

8 Days or more

0.30.4545340.005~-0.00508-00520-003050.6120.563.213.343.483.644.01
1 Piece(s)Available

8 Days or more

0.30.4550360.005~-0.00508-00521-003020.6120.563.213.343.483.644.01
1 Piece(s)Available

8 Days or more

0.30.45453.540.005~-0.00508-00520-103030.6120.563.733.884.054.244.67
1 Piece(s)Available

8 Days or more

0.30.4545440.005~-0.00508-00520-003020.6120.564.254.434.624.845.33
1 Piece(s)Available

8 Days or more

0.30.4550460.005~-0.00508-00521-003030.6120.564.254.434.624.845.33
1 Piece(s)Available

8 Days or more

0.30.45454.540.005~-0.00508-00520-103040.6120.564.774.975.195.436
1 Piece(s)Available

8 Days or more

0.30.4545540.005~-0.00508-00520-003060.6120.565.235.45.595.796.23
1 Piece(s)Available

8 Days or more

0.30.45455.540.005~-0.00508-00520-103050.6120.565.826.066.336.637.32
1 Piece(s)Available

8 Days or more

0.30.4545640.005~-0.00508-00520-003030.6120.566.346.616.97.237.99
1 Piece(s)Available

8 Days or more

0.30.4550660.005~-0.00508-00521-003040.6120.566.346.616.97.237.99
1 Piece(s)Available

8 Days or more

0.30.45456.540.005~-0.00508-00520-103060.6120.566.867.157.477.838.65
1 Piece(s)Available

8 Days or more

0.30.4545740.005~-0.00508-00520-003070.6120.567.387.78.048.439.31
1 Piece(s)Available

8 Days or more

0.30.45457.540.005~-0.00508-00520-103070.6120.567.98.248.619.029.98
1 Piece(s)Available

12 Days or more

0.30.4545840.005~-0.00508-00520-003040.6120.568.428.799.189.6210.64
1 Piece(s)Available

8 Days or more

0.30.4550860.005~-0.00508-00521-003050.6120.568.428.799.189.6210.64
1 Piece(s)Available

8 Days or more

0.30.45458.540.005~-0.00508-00520-103080.6120.568.949.339.7610.2211.31
1 Piece(s)Available

8 Days or more

0.30.4545940.005~-0.00508-00520-103090.6120.569.479.8810.3310.8211.97
1 Piece(s)Available

8 Days or more

0.30.45459.540.005~-0.00508-00520-103100.6120.569.9910.4210.911.4212.63
1 Piece(s)Available

8 Days or more

0.30.45451040.005~-0.00508-00520-103110.6120.5610.5110.9711.4712.0213.3

Loading...

Basic Information

Model Long-Neck Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2
Coating TiAlN Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support