(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 2
Part Number
Configured Part Number is shown.
MHR230-0.15-0.5
Part Number |
---|
MHR230-0.15-0.5 |
Loading...
Work Material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of Flutes(sheet) | 2 | Model | Long-Neck Square |
---|---|---|---|---|---|
Coating | TiAlN | Processing Applications | Plane / Side / Groove / Inclined Cuts | Flute Shape | With Lead |
Helix Angle (θ) | Standard torsion (30-40°) |
Please check the type/dimensions/specifications of the part MHR230-0.15-0.5 in the MHR230 MUGEN-COATING 2-Flute Long Neck End Mill (for Deep Ribbing) series.
Part Number |
---|
MHR230-0.1-0.75 |
MHR230-0.1-1 |
MHR230-0.15-0.3 |
MHR230-0.15-0.75 |
MHR230-0.15-1 |
MHR230-0.15-1.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy