(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill

MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill
  • Volume Discount

•Model: Tapered Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: TiAlN
•R Precision (µm): 0.005~-0.005

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSTNR230-0.2-R0.05-1-1
MSTNR230-0.2-R0.05-1-2
MSTNR230-0.2-R0.05-3-1
MSTNR230-0.2-R0.05-3-2
MSTNR230-0.2-R0.05-5-1
MSTNR230-0.2-R0.05-5-2
MSTNR230-0.3-R0.05-1-2
MSTNR230-0.3-R0.05-1-3
MSTNR230-0.3-R0.05-3-2
MSTNR230-0.3-R0.05-3-3
MSTNR230-0.3-R0.05-5-2
MSTNR230-0.3-R0.05-5-3
MSTNR230-0.4-R0.05-1-3
MSTNR230-0.4-R0.05-1-4
MSTNR230-0.4-R0.05-3-3
MSTNR230-0.4-R0.05-3-4
MSTNR230-0.4-R0.05-5-3
MSTNR230-0.4-R0.05-5-4
MSTNR230-0.4-R0.1-1-3
MSTNR230-0.4-R0.1-1-4
MSTNR230-0.4-R0.1-3-3
MSTNR230-0.4-R0.1-3-4
MSTNR230-0.4-R0.1-5-3
MSTNR230-0.4-R0.1-5-4
MSTNR230-0.5-R0.05-1-3
MSTNR230-0.5-R0.05-1-5
MSTNR230-0.5-R0.05-1-8
MSTNR230-0.5-R0.05-1-10
MSTNR230-0.5-R0.05-1-12
MSTNR230-0.5-R0.05-3-3
MSTNR230-0.5-R0.05-3-5
MSTNR230-0.5-R0.05-3-8
MSTNR230-0.5-R0.05-3-10
MSTNR230-0.5-R0.05-3-12
MSTNR230-0.5-R0.05-5-3
MSTNR230-0.5-R0.05-5-5
MSTNR230-0.5-R0.05-5-8
MSTNR230-0.5-R0.05-5-10
MSTNR230-0.5-R0.1-1-3
MSTNR230-0.5-R0.1-1-5
MSTNR230-0.5-R0.1-1-8
MSTNR230-0.5-R0.1-1-10
MSTNR230-0.5-R0.1-1-12
MSTNR230-0.5-R0.1-3-3
MSTNR230-0.5-R0.1-3-5
MSTNR230-0.5-R0.1-3-8
MSTNR230-0.5-R0.1-3-10
MSTNR230-0.5-R0.1-3-12
MSTNR230-0.5-R0.1-5-3
MSTNR230-0.5-R0.1-5-5
MSTNR230-0.5-R0.1-5-8
MSTNR230-0.5-R0.1-5-10
MSTNR230-0.8-R0.05-1-5
MSTNR230-0.8-R0.05-1-8
MSTNR230-0.8-R0.05-3-5
MSTNR230-0.8-R0.05-3-8
MSTNR230-0.8-R0.1-1-5
MSTNR230-0.8-R0.1-1-8
MSTNR230-0.8-R0.1-3-5
MSTNR230-0.8-R0.1-3-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
(d1) Throat Diameter
(mm)
(α) Effective Slope Angle
(°)
(θ) Neck Angle
(°)
(l2) Length under Neck
(mm)
Manufacturer Code
1 Piece(s)Available

8 Days or more

0.20.050.1550410.220°38′0.408-00770-02211
1 Piece(s)Available

8 Days or more

0.20.050.1550420.260°49′0.408-00770-02212
1 Piece(s)Available

8 Days or more

0.20.050.1550410.261°54′0.408-00770-02231
1 Piece(s)Available

8 Days or more

0.20.050.1550420.372°28′0.408-00770-02232
1 Piece(s)Available

8 Days or more

0.20.050.1550410.33°10′0.408-00770-02251
1 Piece(s)Available

8 Days or more

0.20.050.1550420.484°07′0.408-00770-02252
1 Piece(s)Available

8 Days or more

0.30.050.2550420.350°43′0.608-00770-03211
1 Piece(s)Available

8 Days or more

0.30.050.2550430.380°49′0.608-00770-03212
1 Piece(s)Available

8 Days or more

0.30.050.2550420.452°10′0.608-00770-03231
1 Piece(s)Available

8 Days or more

0.30.050.2550430.552°27′0.608-00770-03232
1 Piece(s)Available

8 Days or more

0.30.050.2550420.543°35′0.608-00770-03251
1 Piece(s)Available

8 Days or more

0.30.050.2550430.724°04′0.608-00770-03252
1 Piece(s)Available

8 Days or more

0.40.050.350430.480°45′0.808-00770-04211
1 Piece(s)Available

8 Days or more

0.40.050.350440.510°49′0.808-00770-04212
1 Piece(s)Available

8 Days or more

0.40.050.350430.632°14′0.808-00770-04231
1 Piece(s)Available

8 Days or more

0.40.050.350440.742°26′0.808-00770-04232
1 Piece(s)Available

8 Days or more

0.40.050.350430.783°44′0.808-00770-04251
1 Piece(s)Available

8 Days or more

0.40.050.350440.964°03′0.808-00770-04252
1 Piece(s)Available

8 Days or more

0.40.10.350430.480°46′0.808-00770-04311
1 Piece(s)Available

8 Days or more

0.40.10.350440.510°49′0.808-00770-04312
1 Piece(s)Available

8 Days or more

0.40.10.350430.632°17′0.808-00770-04331
1 Piece(s)Available

8 Days or more

0.40.10.350440.742°28′0.808-00770-04332
1 Piece(s)Available

8 Days or more

0.40.10.350430.783°48′0.808-00770-04351
1 Piece(s)Available

8 Days or more

0.40.10.350440.964°07′0.808-00770-04352
1 Piece(s)Available

8 Days or more

0.50.050.450430.570°41′108-00770-05211
1 Piece(s)Available

8 Days or more

0.50.050.450450.640°49′108-00770-05212
1 Piece(s)Available

8 Days or more

0.50.050.450480.740°53′108-00770-05213
1 Piece(s)Available

8 Days or more

0.50.050.4504100.810°54′108-00770-05214
1 Piece(s)Available

8 Days or more

0.50.050.4504120.880°55′108-00770-05215
1 Piece(s)Available

8 Days or more

0.50.050.450430.712°02′108-00770-05231
1 Piece(s)Available

8 Days or more

0.50.050.450450.922°25′108-00770-05232
1 Piece(s)Available

8 Days or more

0.50.050.450481.232°38′108-00770-05233
1 Piece(s)Available

8 Days or more

0.50.050.4504101.442°43′108-00770-05234
1 Piece(s)Available

8 Days or more

0.50.050.4504121.652°46′108-00770-05235
1 Piece(s)Available

8 Days or more

0.50.050.450430.853°23′108-00770-05251
1 Piece(s)Available

8 Days or more

0.50.050.450451.24°02′108-00770-05252
1 Piece(s)Available

8 Days or more

0.50.050.450481.724°25′108-00770-05253
1 Piece(s)Available

8 Days or more

0.50.050.4504102.074°32′108-00770-05254
1 Piece(s)Available

8 Days or more

0.50.10.450430.570°41′108-00770-05311
1 Piece(s)Available

8 Days or more

0.50.10.450450.640°49′108-00770-05312
1 Piece(s)Available

8 Days or more

0.50.10.450480.740°53′108-00770-05313
1 Piece(s)Available

8 Days or more

0.50.10.4504100.810°55′108-00770-05314
1 Piece(s)Available

8 Days or more

0.50.10.4504120.880°55′108-00770-05315
1 Piece(s)Available

8 Days or more

0.50.10.450430.712°04′108-00770-05331
1 Piece(s)Available

8 Days or more

0.50.10.450450.922°27′108-00770-05332
1 Piece(s)Available

8 Days or more

0.50.10.450481.232°40′108-00770-05333
1 Piece(s)Available

8 Days or more

0.50.10.4504101.442°44′108-00770-05334
1 Piece(s)Available

8 Days or more

0.50.10.4504121.652°46′108-00770-05335
1 Piece(s)Available

8 Days or more

0.50.10.450430.853°27′108-00770-05351
1 Piece(s)Available

8 Days or more

0.50.10.450451.24°05′108-00770-05352
1 Piece(s)Available

8 Days or more

0.50.10.450481.724°26′108-00770-05353
1 Piece(s)Available

8 Days or more

0.50.10.4504102.074°33′108-00770-05354
1 Piece(s)Available

8 Days or more

0.80.050.6550450.920°41′1.608-00770-08211
1 Piece(s)Available

8 Days or more

0.80.050.6550481.020°48′1.608-00770-08212
1 Piece(s)Available

8 Days or more

0.80.050.6550451.162°04′1.608-00770-08231
1 Piece(s)Available

8 Days or more

0.80.050.6550481.472°25′1.608-00770-08232
1 Piece(s)Available

8 Days or more

0.80.10.6550450.920°42′1.608-00770-08311
1 Piece(s)Available

8 Days or more

0.80.10.6550481.020°49′1.608-00770-08312
1 Piece(s)Available

8 Days or more

0.80.10.6550451.162°05′1.608-00770-08331
1 Piece(s)Available

8 Days or more

0.80.10.6550481.472°26′1.608-00770-08332

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2 Model Tapered neck radius
Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°)
R Precision(µm) 0.005~-0.005 (γ) Neck Angle 2(°) 12°

Additional Products in this Category

Tech Support