(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSZ345 MUGEN-COATING POWER "Z" End Mill (Part Numbers)

MSZ345 MUGEN-COATING POWER "Z" End Mill
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 3

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSZ345-1
MSZ345-1.1
MSZ345-1.2
MSZ345-1.3
MSZ345-1.4
MSZ345-1.5
MSZ345-1.6
MSZ345-1.7
MSZ345-1.8
MSZ345-1.9
MSZ345-2
MSZ345-2.1
MSZ345-2.2
MSZ345-2.3
MSZ345-2.4
MSZ345-2.5
MSZ345-2.6
MSZ345-2.7
MSZ345-2.8
MSZ345-2.9
MSZ345-3
MSZ345-3.1
MSZ345-3.2
MSZ345-3.3
MSZ345-3.4
MSZ345-3.5
MSZ345-3.6
MSZ345-3.7
MSZ345-3.8
MSZ345-3.9
MSZ345-4
MSZ345-4.1
MSZ345-4.2
MSZ345-4.3
MSZ345-4.4
MSZ345-4.5
MSZ345-4.6
MSZ345-4.7
MSZ345-4.8
MSZ345-4.9
MSZ345-5
MSZ345-5.1
MSZ345-5.2
MSZ345-5.3
MSZ345-5.4
MSZ345-5.5
MSZ345-5.6
MSZ345-5.7
MSZ345-5.8
MSZ345-5.9
MSZ345-6
MSZ345-6.1
MSZ345-6.2
MSZ345-6.3
MSZ345-6.4
MSZ345-6.5
MSZ345-6.6
MSZ345-6.7
MSZ345-6.8
MSZ345-6.9
MSZ345-7
MSZ345-7.1
MSZ345-7.2
MSZ345-7.3
MSZ345-7.4
MSZ345-7.5
MSZ345-7.6
MSZ345-7.7
MSZ345-7.8
MSZ345-7.9
MSZ345-8
MSZ345-8.1
MSZ345-8.2
MSZ345-8.3
MSZ345-8.4
MSZ345-8.5
MSZ345-8.6
MSZ345-8.7
MSZ345-8.8
MSZ345-8.9
MSZ345-9
MSZ345-9.1
MSZ345-9.2
MSZ345-9.3
MSZ345-9.4
MSZ345-9.5
MSZ345-9.6
MSZ345-9.7
MSZ345-9.8
MSZ345-9.9
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

12 Days or more

11.5445908-00133-001000~-0.02
1 Piece(s)Available

8 Days or more

1.11.7445908-00133-001100~-0.02
1 Piece(s)Available

8 Days or more

1.21.8445908-00133-001200~-0.02
1 Piece(s)Available

8 Days or more

1.32445908-00133-001300~-0.02
1 Piece(s)Available

8 Days or more

1.42.1445908-00133-001400~-0.02
1 Piece(s)Available

8 Days or more

1.52.3445908-00133-001500~-0.02
1 Piece(s)Available

8 Days or more

1.62.4445908-00133-001600~-0.02
1 Piece(s)Available

8 Days or more

1.72.6445908-00133-001700~-0.02
1 Piece(s)Available

8 Days or more

1.82.7445908-00133-001800~-0.02
1 Piece(s)Available

8 Days or more

1.92.9445908-00133-001900~-0.02
1 Piece(s)Available

8 Days or more

23445908-00133-002000~-0.02
1 Piece(s)Available

8 Days or more

2.13.2445908-00133-002100~-0.02
1 Piece(s)Available

8 Days or more

2.23.3445908-00133-002200~-0.02
1 Piece(s)Available

8 Days or more

2.33.5445908-00133-002300~-0.02
1 Piece(s)Available

8 Days or more

2.43.6445908-00133-002400~-0.02
1 Piece(s)Available

8 Days or more

2.53.8445908-00133-002500~-0.02
1 Piece(s)Available

8 Days or more

2.63.9445908-00133-002600~-0.02
1 Piece(s)Available

8 Days or more

2.74.1445908-00133-002700~-0.02
1 Piece(s)Available

8 Days or more

2.84.2445908-00133-002800~-0.02
1 Piece(s)Available

8 Days or more

2.94.5445908-00133-002900~-0.02
1 Piece(s)Available

8 Days or more

36650908-00133-003000~-0.02
1 Piece(s)Available

8 Days or more

3.16.2650908-00133-003100~-0.02
1 Piece(s)Available

8 Days or more

3.26.4650908-00133-003200~-0.02
1 Piece(s)Available

8 Days or more

3.36.6650908-00133-003300~-0.02
1 Piece(s)Available

8 Days or more

3.46.8650908-00133-003400~-0.02
1 Piece(s)Available

8 Days or more

3.57650908-00133-003500~-0.02
1 Piece(s)Available

8 Days or more

3.67.2650908-00133-003600~-0.02
1 Piece(s)Available

8 Days or more

3.77.4650908-00133-003700~-0.02
1 Piece(s)Available

8 Days or more

3.87.6650908-00133-003800~-0.02
1 Piece(s)Available

8 Days or more

3.97.8650908-00133-003900~-0.02
1 Piece(s)Available

8 Days or more

48650908-00133-004000~-0.02
1 Piece(s)Available

8 Days or more

4.18.2650908-00133-004100~-0.02
1 Piece(s)Available

8 Days or more

4.28.4650908-00133-004200~-0.02
1 Piece(s)Available

8 Days or more

4.38.6650908-00133-004300~-0.02
1 Piece(s)Available

8 Days or more

4.48.8650908-00133-004400~-0.02
1 Piece(s)Available

8 Days or more

4.59650908-00133-004500~-0.02
1 Piece(s)Available

8 Days or more

4.69.2650908-00133-004600~-0.02
1 Piece(s)Available

8 Days or more

4.79.4650908-00133-004700~-0.02
1 Piece(s)Available

8 Days or more

4.89.6650908-00133-004800~-0.02
1 Piece(s)Available

8 Days or more

4.99.8650908-00133-004900~-0.02
1 Piece(s)Available

8 Days or more

510650908-00133-005000~-0.02
1 Piece(s)Available

8 Days or more

5.110.2655908-00133-005100~-0.02
1 Piece(s)Available

8 Days or more

5.210.4655908-00133-005200~-0.02
1 Piece(s)Available

8 Days or more

5.310.6655908-00133-005300~-0.02
1 Piece(s)Available

8 Days or more

5.410.8655908-00133-005400~-0.02
1 Piece(s)Available

8 Days or more

5.511.2655908-00133-005500~-0.02
1 Piece(s)Available

8 Days or more

5.611.4655908-00133-005600~-0.02
1 Piece(s)Available

8 Days or more

5.711.6655908-00133-005700~-0.02
1 Piece(s)Available

8 Days or more

5.812655908-00133-005800~-0.02
1 Piece(s)Available

8 Days or more

5.912.4655908-00133-005900~-0.02
1 Piece(s)Available

8 Days or more

613655-08-00133-00600-0.015~-0.035
1 Piece(s)Available

8 Days or more

6.113865908-00133-00610-0.015~-0.035
1 Piece(s)Available

8 Days or more

6.213865908-00133-00620-0.015~-0.035
1 Piece(s)Available

8 Days or more

6.313.5865908-00133-00630-0.015~-0.035
1 Piece(s)Available

8 Days or more

6.413.5865908-00133-00640-0.015~-0.035
1 Piece(s)Available

8 Days or more

6.513.5865908-00133-00650-0.015~-0.035
1 Piece(s)Available

8 Days or more

6.614865908-00133-00660-0.015~-0.035
1 Piece(s)Available

8 Days or more

6.714865908-00133-00670-0.015~-0.035
1 Piece(s)Available

8 Days or more

6.815865908-00133-00680-0.015~-0.035
1 Piece(s)Available

8 Days or more

6.915865908-00133-00690-0.015~-0.035
1 Piece(s)Available

10 Days or more

716865908-00133-00700-0.015~-0.035
1 Piece(s)Available

8 Days or more

7.116865908-00133-00710-0.015~-0.035
1 Piece(s)Available

8 Days or more

7.216865908-00133-00720-0.015~-0.035
1 Piece(s)Available

8 Days or more

7.316865908-00133-00730-0.015~-0.035
1 Piece(s)Available

8 Days or more

7.416865908-00133-00740-0.015~-0.035
1 Piece(s)Available

8 Days or more

7.516865908-00133-00750-0.015~-0.035
1 Piece(s)Available

8 Days or more

7.617865908-00133-00760-0.015~-0.035
1 Piece(s)Available

8 Days or more

7.717865908-00133-00770-0.015~-0.035
1 Piece(s)Available

8 Days or more

7.817865908-00133-00780-0.015~-0.035
1 Piece(s)Available

8 Days or more

7.917865908-00133-00790-0.015~-0.035
1 Piece(s)Available

12 Days or more

819865-08-00133-00800-0.015~-0.035
1 Piece(s)Available

8 Days or more

8.1181075908-00133-00810-0.015~-0.035
1 Piece(s)Available

8 Days or more

8.2181075908-00133-00820-0.015~-0.035
1 Piece(s)Available

8 Days or more

8.3181075908-00133-00830-0.015~-0.035
1 Piece(s)Available

8 Days or more

8.4181075908-00133-00840-0.015~-0.035
1 Piece(s)Available

8 Days or more

8.5181075908-00133-00850-0.015~-0.035
1 Piece(s)Available

8 Days or more

8.6191075908-00133-00860-0.015~-0.035
1 Piece(s)Available

8 Days or more

8.7191075908-00133-00870-0.015~-0.035
1 Piece(s)Available

8 Days or more

8.8191075908-00133-00880-0.015~-0.035
1 Piece(s)Available

8 Days or more

8.9191075908-00133-00890-0.015~-0.035
1 Piece(s)Available

8 Days or more

9191075908-00133-00900-0.015~-0.035
1 Piece(s)Available

8 Days or more

9.1201075908-00133-00910-0.015~-0.035
1 Piece(s)Available

8 Days or more

9.2201075908-00133-00920-0.015~-0.035
1 Piece(s)Available

8 Days or more

9.3201075908-00133-00930-0.015~-0.035
1 Piece(s)Available

8 Days or more

9.4201075908-00133-00940-0.015~-0.035
1 Piece(s)Available

8 Days or more

9.5201075908-00133-00950-0.015~-0.035
1 Piece(s)Available

8 Days or more

9.6211075908-00133-00960-0.015~-0.035
1 Piece(s)Available

8 Days or more

9.7211075908-00133-00970-0.015~-0.035
1 Piece(s)Available

8 Days or more

9.8211075908-00133-00980-0.015~-0.035
1 Piece(s)Available

8 Days or more

9.9211075908-00133-00990-0.015~-0.035

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 3 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support