(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSE430 MUGEN-COATING 4-Flute End Mill

MSE430 MUGEN-COATING 4-Flute End Mill
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSE430-1
MSE430-1.5
MSE430-2
MSE430-2.5
MSE430-3
MSE430-3.5
MSE430-4
MSE430-4.5
MSE430-5
MSE430-5.5
MSE430-6
MSE430-6.5
MSE430-7
MSE430-7.5
MSE430-8
MSE430-8.5
MSE430-9
MSE430-9.5
MSE430-10
MSE430-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

12.5445908-00110-00100
1 Piece(s)Available

8 Days or more

1.54445908-00110-00150
1 Piece(s)Available

8 Days or more

25445908-00110-00200
1 Piece(s)Available

8 Days or more

2.57445908-00110-00250
1 Piece(s)Available

8 Days or more

38650908-00110-00300
1 Piece(s)Available

8 Days or more

3.59650908-00110-00350
1 Piece(s)Available

12 Days or more

410650908-00110-00400
1 Piece(s)Available

8 Days or more

4.512655908-00110-00450
1 Piece(s)Available

8 Days or more

513655908-00110-00500
1 Piece(s)Available

8 Days or more

5.514655908-00110-00550
1 Piece(s)Available

12 Days or more

615655-08-00110-00600
1 Piece(s)Available

8 Days or more

6.517860908-00110-00650
1 Piece(s)Available

8 Days or more

718865908-00110-00700
1 Piece(s)Available

8 Days or more

7.519865908-00110-00750
1 Piece(s)Available

8 Days or more

820865-08-00110-00800
1 Piece(s)Available

8 Days or more

8.5221070908-00110-00850
1 Piece(s)Available

8 Days or more

9231070908-00110-00900
1 Piece(s)Available

8 Days or more

9.5241075908-00110-00950
1 Piece(s)Available

8 Days or more

10251075-08-00110-01000
1 Piece(s)Available

8 Days or more

12301280-08-00110-01200

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support