(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSES230P MUGEN-COATING 2-Flute Sharp Edge Short End Mill

MSES230P MUGEN-COATING 2-Flute Sharp Edge Short End Mill
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: TiAlN
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSES230P-0.1
MSES230P-0.2
MSES230P-0.3
MSES230P-0.4
MSES230P-0.5
MSES230P-0.6
MSES230P-0.7
MSES230P-0.8
MSES230P-0.15
MSES230P-0.25
MSES230P-0.35
MSES230P-0.45
MSES230P-1
MSES230P-1.2
MSES230P-1.5
MSES230P-1.6
MSES230P-1.8
MSES230P-2
MSES230P-2.5
MSES230P-3
MSES230P-4
MSES230P-5
MSES230P-6
MSES230P-8
MSES230P-10
MSES230P-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

0.10.15445908-00102-00010-0.01~-0.02
1 Piece(s)Available

8 Days or more

0.20.3445908-00102-00020-0.01~-0.02
1 Piece(s)Available

8 Days or more

0.30.4445908-00102-00030-0.01~-0.02
1 Piece(s)Available

8 Days or more

0.40.6445908-00102-00040-0.01~-0.02
1 Piece(s)Available

8 Days or more

0.50.7445908-00102-00050-0.01~-0.03
1 Piece(s)Available

8 Days or more

0.61445908-00102-00060-0.01~-0.03
1 Piece(s)Available

8 Days or more

0.71.2445908-00102-00070-0.01~-0.03
1 Piece(s)Available

8 Days or more

0.81.5445908-00102-00080-0.01~-0.03
1 Piece(s)Available

8 Days or more

0.150.2445908-00102-00015-0.01~-0.02
1 Piece(s)Available

8 Days or more

0.250.3445908-00102-00025-0.01~-0.02
1 Piece(s)Available

8 Days or more

0.350.4445908-00102-00035-0.01~-0.02
1 Piece(s)Available

8 Days or more

0.450.6445908-00102-00045-0.01~-0.02
1 Piece(s)Available

8 Days or more

12445908-00102-00100-0.01~-0.03
1 Piece(s)Available

8 Days or more

1.22.5445908-00102-00120-0.01~-0.03
1 Piece(s)Available

8 Days or more

1.53445908-00102-00150-0.01~-0.03
1 Piece(s)Available

8 Days or more

1.63445908-00102-00160-0.01~-0.03
1 Piece(s)Available

8 Days or more

1.83.5445908-00102-00180-0.01~-0.03
1 Piece(s)Available

8 Days or more

24445908-00102-00200-0.01~-0.03
1 Piece(s)Available

8 Days or more

2.55445908-00102-00250-0.01~-0.03
1 Piece(s)Available

8 Days or more

36450908-00102-00300-0.01~-0.03
1 Piece(s)Available

8 Days or more

48450-08-00102-00400-0.01~-0.03
1 Piece(s)Available

8 Days or more

510655908-00102-00500-0.01~-0.03
1 Piece(s)Available

8 Days or more

612655-08-00102-00600-0.01~-0.03
1 Piece(s)Available

8 Days or more

816865-08-00102-00800-0.01~-0.03
1 Piece(s)Available

8 Days or more

10201075-08-00102-01000-0.01~-0.03
1 Piece(s)Available

8 Days or more

12241280-08-00102-01200-0.01~-0.03

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support