(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Square
•Helix Angle (θ): Weak Helix (15 to 25°)
•Flute Shape: Sharp Corner
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
Part Number |
---|
DX-0.5 |
DX-0.8 |
DX-1 |
DX-1.5 |
DX-2 |
DX-2.5 |
DX-3 |
DX-4 |
DX-5 |
DX-6 |
Loading...
Work Material | Aluminum / Copper / Resin | Number of Flutes(sheet) | 2 | Model | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Processing Applications | Plane / Side / Groove / Inclined Cuts | Flute Shape | Sharp Edge |
Helix Angle (θ) | Weak torsion (15 to 25°) | Blade diameter tolerance(mm) | 0~-0.02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy