(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MHDH645 6-Flute Square-End Mill for High-Hardness

MHDH645 6-Flute Square-End Mill for High-Hardness
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: For High Hardness (Silicone-Based)
•Number Of Flutes (sheet): 6

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MHDH645-5-10
MHDH645-5-15
MHDH645-6-12
MHDH645-6-18
MHDH645-8-16
MHDH645-8-24
MHDH645-10-20
MHDH645-10-30
MHDH645-12-24
MHDH645-12-36
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

5106601208-00428-00500
1 Piece(s)Available

12 Days or more

5156651208-00428-00501
1 Piece(s)Available

Same day

Stock

612660-08-00428-00600
1 Piece(s)Available

8 Days or more

618665-08-00428-00601
1 Piece(s)Available

12 Days or more

816865-08-00428-00800
1 Piece(s)Available

8 Days or more

824870-08-00428-00801
1 Piece(s)Available

12 Days or more

10201075-08-00428-01000
1 Piece(s)Available

8 Days or more

10301080-08-00428-01001
1 Piece(s)Available

8 Days or more

12241280-08-00428-01200
1 Piece(s)Available

8 Days or more

12361290-08-00428-01201

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 6 Model Square
Coating For High Hardness (Silicone Group) Processing Applications Plane / Side Flute Shape With Lead
Helix Angle (θ) Powerful Torsion (45°-60°) Blade diameter tolerance(mm) -0.02~-0.045

Additional Products in this Category

Tech Support