(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, Micro Drill Bit, NSMD-S, Short

Carbide Solid Drill Bits - End Mill Shank, Micro Drill Bit, NSMD-S, Short
  • Volume Discount

•Tool Material Type: Carbide
•Overall Length (L) (mm): 40
•Link Model: End Mill Link
•Number Of Flutes: 2
•Tip Angle (°): 120

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSMD-S-0.01
NSMD-S-0.02
NSMD-S-0.03
NSMD-S-0.04
NSMD-S-0.05
NSMD-S-0.015
NSMD-S-0.025
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Manufacturer Code
1 Piece(s)Available

8 Days or more

0.010.0604-00005-00100
1 Piece(s)Available

8 Days or more

0.020.1204-00005-00200
1 Piece(s)Available

8 Days or more

0.030.1804-00005-00300
1 Piece(s)Available

8 Days or more

0.040.2404-00005-00400
1 Piece(s)Available

8 Days or more

0.050.304-00005-00500
1 Piece(s)Available

8 Days or more

0.0150.0904-00005-00150
1 Piece(s)Available

8 Days or more

0.0250.1504-00005-00250

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Titanium / Copper / Resin Tool Material Type Carbide Overall Length (L)(mm) 40
Link Model End Mill Shank Coating Presence NA Oil-Hole Presence NA
Number of flutes 2 Tip angle(°) 120 Thinning Available
(γ) Neck Angle(°) 15° (d) Shank Diameter(mm) 4

Additional Products in this Category

Tech Support