(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, Unimax Drill Bit, TiCN Coated, UTDSX, Short (Part Numbers)

Carbide Solid Drill Bits - End Mill Shank, Unimax Drill Bit, TiCN Coated, UTDSX, Short
  • Volume Discount

•Tool Material Type: Carbide
•Overall Length (L) (mm): 38
•Link Model: End Mill Link
•Coating Presence: Included
•Coating Type: TiCN

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UTDSX2030-015
UTDSX2035-018
UTDSX2040-020
UTDSX2045-023
UTDSX2050-025
UTDSX2055-028
UTDSX2060-030
UTDSX2065-033
UTDSX2070-035
UTDSX2075-038
UTDSX2080-040
UTDSX2085-043
UTDSX2090-045
UTDSX2095-048
UTDSX2100-050
UTDSX2105-053
UTDSX2110-055
UTDSX2115-058
UTDSX2120-060
UTDSX2125-063
UTDSX2130-065
UTDSX2135-068
UTDSX2140-070
UTDSX2145-073
UTDSX2150-075
UTDSX2155-078
UTDSX2160-080
UTDSX2165-083
UTDSX2175-088
UTDSX2180-090
UTDSX2185-093
UTDSX2190-095
UTDSX2195-098
UTDSX2200-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
1 Piece(s)Available

9 Days or more

0.31.5
1 Piece(s)Available

9 Days or more

0.351.8
1 Piece(s)Available

9 Days or more

0.42
1 Piece(s)Available

11 Days or more

0.452.3
1 Piece(s)Available

9 Days or more

0.52.5
1 Piece(s)Available

9 Days or more

0.552.8
1 Piece(s)Available

8 Days or more

0.63
1 Piece(s)Available

11 Days or more

0.653.3
1 Piece(s)Available

10 Days or more

0.73.5
1 Piece(s)Available

10 Days or more

0.753.8
1 Piece(s)Available

9 Days or more

0.84
1 Piece(s)Available

9 Days or more

0.854.3
1 Piece(s)Available

8 Days or more

0.94.5
1 Piece(s)Available

11 Days or more

0.954.8
1 Piece(s)Available

10 Days or more

15
1 Piece(s)Available

9 Days or more

1.055.3
1 Piece(s)Available

8 Days or more

1.15.5
1 Piece(s)Available

9 Days or more

1.155.8
1 Piece(s)Available

9 Days or more

1.26
1 Piece(s)Available

11 Days or more

1.256.3
1 Piece(s)Available

9 Days or more

1.36.5
1 Piece(s)Available

9 Days or more

1.356.8
1 Piece(s)Available

9 Days or more

1.47
1 Piece(s)Available

9 Days or more

1.457.3
1 Piece(s)Available

9 Days or more

1.57.5
1 Piece(s)Available

9 Days or more

1.557.8
1 Piece(s)Available

12 Days or more

1.68
1 Piece(s)Available

9 Days or more

1.658.3
1 Piece(s)Available

9 Days or more

1.758.8
1 Piece(s)Available

10 Days or more

1.89
1 Piece(s)Available

11 Days or more

1.859.3
1 Piece(s)Available

9 Days or more

1.99.5
1 Piece(s)Available

10 Days or more

1.959.8
1 Piece(s)Available

9 Days or more

210

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide Overall Length (L)(mm) 38
Link Model End Mill Shank Coating Presence Available Coating Type TiCN
Oil-Hole Presence NA Tip angle(°) 130 Thinning Available
Shank Diameter φd(mm) 3

Additional Products in this Category

Tech Support