(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C-CER UT Coat, 2-Flute Deep Ribbing Square

C-CER UT Coat, 2-Flute Deep Ribbing Square
  • Volume Discount

•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: TiCN
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-CER2002-0.5
C-CER2002-1
C-CER2002-1.5
C-CER2003-1
C-CER2003-2
C-CER2003-3
C-CER2004-2
C-CER2004-3
C-CER2004-4
C-CER2004-5
C-CER2005-2
C-CER2005-4
C-CER2005-6
C-CER2005-8
C-CER2006-2
C-CER2006-4
C-CER2006-6
C-CER2006-8
C-CER2006-10
C-CER2007-2
C-CER2007-3
C-CER2007-4
C-CER2007-6
C-CER2007-8
C-CER2007-10
C-CER2008-4
C-CER2008-6
C-CER2008-8
C-CER2008-10
C-CER2008-12
C-CER2009-4
C-CER2009-6
C-CER2009-8
C-CER2009-10
C-CER2009-15
C-CER2010-4
C-CER2010-6
C-CER2010-8
C-CER2010-10
C-CER2010-12
C-CER2010-16
C-CER2010-20
C-CER2012-6
C-CER2012-8
C-CER2012-10
C-CER2012-12
C-CER2012-16
C-CER2014-6
C-CER2014-8
C-CER2014-10
C-CER2014-12
C-CER2014-14
C-CER2014-16
C-CER2014-22
C-CER2015-6
C-CER2015-8
C-CER2015-10
C-CER2015-12
C-CER2015-14
C-CER2015-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
1 Piece(s)Available

9 Days or more

0.20.34450.50.1816°0.650.70.740.780.85
1 Piece(s)Available

9 Days or more

0.20.344510.1816°1.181.251.311.361.45
1 Piece(s)Available

9 Days or more

0.20.34451.50.1816°1.671.761.841.92.01
1 Piece(s)Available

9 Days or more

0.30.444510.2816°1.221.31.371.431.55
1 Piece(s)Available

10 Days or more

0.30.444520.2816°2.242.362.462.552.7
1 Piece(s)Available

9 Days or more

0.30.444530.2816°3.33.453.563.663.83
1 Piece(s)Available

9 Days or more

0.40.644520.3816°2.312.472.62.712.91
1 Piece(s)Available

9 Days or more

0.40.644530.3816°3.383.573.723.854.07
1 Piece(s)Available

8 Days or more

0.40.644540.3816°4.444.654.824.965.21
1 Piece(s)Available

9 Days or more

0.40.644550.3816°5.495.735.916.066.33
1 Piece(s)Available

8 Days or more

0.50.744520.4816°2.372.562.712.853.09
1 Piece(s)Available

10 Days or more

0.50.744540.4816°4.524.774.975.145.44
1 Piece(s)Available

9 Days or more

0.50.744560.4816°6.646.947.177.377.71
1 Piece(s)Available

8 Days or more

0.50.744580.4816°8.749.079.339.569.93
1 Piece(s)Available

9 Days or more

0.60.944520.5816°2.352.592.782.943.23
1 Piece(s)Available

9 Days or more

0.60.944540.5816°4.544.845.085.285.68
1 Piece(s)Available

9 Days or more

0.60.944560.5816°6.687.037.37.568.13
1 Piece(s)Available

9 Days or more

0.60.944580.5816°8.89.199.519.8410.58
1 Piece(s)Available

9 Days or more

0.60.9445100.5816°10.911.3311.7112.1113.02
1 Piece(s)Available

8 Days or more

0.7144520.6816°2.352.592.782.943.23
1 Piece(s)Available

9 Days or more

0.7144530.6816°3.463.733.944.134.46
1 Piece(s)Available

9 Days or more

0.7144540.6816°4.544.845.085.285.68
1 Piece(s)Available

9 Days or more

0.7144560.6816°6.687.037.37.568.13
1 Piece(s)Available

8 Days or more

0.7144580.6816°8.89.199.519.8410.58
1 Piece(s)Available

8 Days or more

0.71450100.6816°10.911.3311.7112.1113.02
1 Piece(s)Available

10 Days or more

0.81.244540.7816°4.544.845.085.285.68
1 Piece(s)Available

9 Days or more

0.81.244560.7816°6.687.037.37.568.13
1 Piece(s)Available

9 Days or more

0.81.244580.7816°8.89.199.519.8410.58
1 Piece(s)Available

9 Days or more

0.81.2450100.7816°10.911.3311.7112.1113.02
1 Piece(s)Available

9 Days or more

0.81.2450120.7816°12.9913.4513.9114.3915.47
1 Piece(s)Available

10 Days or more

0.91.344540.8816°4.544.845.085.285.68
1 Piece(s)Available

8 Days or more

0.91.344560.8816°6.687.037.37.568.13
1 Piece(s)Available

8 Days or more

0.91.344580.8816°8.89.199.519.8410.58
1 Piece(s)Available

8 Days or more

0.91.3445100.8816°10.911.3311.7112.1113.02
1 Piece(s)Available

8 Days or more

0.91.3450150.8816°16.1116.6517.2117.8119.14
1 Piece(s)Available

8 Days or more

11.544540.9516°4.664.935.155.345.74
1 Piece(s)Available

9 Days or more

11.544560.9516°6.787.17.367.628.19
1 Piece(s)Available

10 Days or more

11.544580.9516°8.889.259.569.910.64
1 Piece(s)Available

9 Days or more

11.5445100.9516°10.9711.3811.7612.1713.09
1 Piece(s)Available

8 Days or more

11.5445120.9516°13.0613.5113.9714.4515.53
1 Piece(s)Available

9 Days or more

11.5450160.9516°17.217.7718.3719.0120.43
1 Piece(s)Available

8 Days or more

11.5455200.9516°21.3422.0322.7723.5625.32
1 Piece(s)Available

10 Days or more

1.21.844561.1411°6.296.616.957.348.25
1 Piece(s)Available

9 Days or more

1.21.844581.1411°8.398.89.269.7810.99
1 Piece(s)Available

9 Days or more

1.21.8445101.1411°10.481111.5812.2113.72
1 Piece(s)Available

9 Days or more

1.21.8445121.1411°12.5813.213.8914.6516.46
1 Piece(s)Available

8 Days or more

1.21.8450161.1411°16.7617.5918.5119.5321.94
1 Piece(s)Available

9 Days or more

1.42.144561.3411°6.296.616.957.348.25
1 Piece(s)Available

8 Days or more

1.42.144581.3411°8.398.89.269.7810.99
1 Piece(s)Available

9 Days or more

1.42.1445101.3411°10.481111.5812.2113.72
1 Piece(s)Available

8 Days or more

1.42.1445121.3411°12.5813.213.8914.6516.46
1 Piece(s)Available

8 Days or more

1.42.1445141.3411°14.6715.416.217.0919.2
1 Piece(s)Available

8 Days or more

1.42.1450161.3411°16.7617.5918.5119.5321.94
1 Piece(s)Available

8 Days or more

1.42.1455221.3411°23.0524.1925.4426.84-
1 Piece(s)Available

8 Days or more

1.52.344561.4411°6.296.616.957.348.25
1 Piece(s)Available

9 Days or more

1.52.344581.4411°8.398.89.269.7810.99
1 Piece(s)Available

9 Days or more

1.52.3445101.4411°10.481111.5812.2113.72
1 Piece(s)Available

8 Days or more

1.52.3445121.4411°12.5813.213.8914.6516.46
1 Piece(s)Available

8 Days or more

1.52.3450141.4411°14.6715.416.217.0919.2
1 Piece(s)Available

9 Days or more

1.52.3450161.4411°16.7617.5918.5119.5321.94

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Titanium / Copper Number of Flutes(sheet) 2 Model Long-Neck Square
Coating TiCN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support