(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
CrN coating with superior wear resistance and anti-weldability for copper has been applied, with HSSE material used to achieve a long machining life for copper.
Part Number
Configured Part Number is shown.
CU-NRT-B-RH6-M4X0.7
Screw Types | Meter | Nominal | M4 | Pitch, Number of Threading(mm) | 0.7 |
---|---|---|---|---|---|
Chamfer threads | 2P | Tool Material Type | Vanadium high-speed steel | Work material | Stainless steel (SUS) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) |
Tap Type | Roll tap | Hole type | For through hole / For blind hole | Coating Y/N | Available |
Coating Type | CrN | L(mm) | 52 | Accuracy | RH6 |
Length under neck(mm) | 20 | Shank diameter(mm) | 5 | Thread Length(mm) | 10 |
Tool No. | 28963 |
Please check the type/dimensions/specifications of the part CU-NRT-B-RH6-M4X0.7 in the Forming Taps - for Copper, Grooveless, CU-NRT series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy