(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - X Performer, Grooveless, S-XPF

Forming Taps - X Performer, Grooveless, S-XPF
  • Volume Discount

There are no chipping problems compared to cutting taps for carbon steel and alloy steel, enabling long life machining. Especially useful for processing automotive forged steel parts.
* M2.6 or below can be changed to powder HSS (CPM) at any time. We ask for your understanding in advance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S-XPF-RH4-B-M1X0.25
S-XPF-RH4-B-M1.2X0.25
S-XPF-RH4-B-M1.4X0.3
S-XPF-RH4-B-M1.6X0.2
S-XPF-RH4-B-M1.6X0.35
S-XPF-RH4-B-M1.7X0.35
S-XPF-RH4-B-M2X0.4
S-XPF-RH4-B-M2.3X0.4
S-XPF-RH4-B-M2.5X0.45
S-XPF-RH4-B-M2.6X0.45
S-XPF-RH4-P-M1X0.25
S-XPF-RH4-P-M1.2X0.25
S-XPF-RH4-P-M1.4X0.3
S-XPF-RH4-P-M1.6X0.2
S-XPF-RH4-P-M1.6X0.35
S-XPF-RH4-P-M1.7X0.35
S-XPF-RH4-P-M2X0.4
S-XPF-RH4-P-M2.3X0.4
S-XPF-RH4-P-M2.5X0.45
S-XPF-RH4-P-M2.6X0.45
S-XPF-RH5-B-M3X0.5
S-XPF-RH5-B-M8X1.25
S-XPF-RH5-B-M10X1.5
S-XPF-RH5-B-M10X1.25
S-XPF-RH5-P-M3X0.5
S-XPF-RH6-B-M4X0.7
S-XPF-RH6-B-M5X0.8
S-XPF-RH6-B-M12X1.75
S-XPF-RH6-P-M4X0.7
S-XPF-RH6-P-M5X0.8
S-XPF-RH7-B-M6X1
S-XPF-RH7-B-M8X1
S-XPF-RH7-B-M8X1.25
S-XPF-RH7-B-M10X1
S-XPF-RH7-B-M10X1.5
S-XPF-RH7-B-M10X1.25
S-XPF-RH7-B-M12X1
S-XPF-RH7-B-M12X1.5
S-XPF-RH7-B-M12X1.25
S-XPF-RH7-P-M6X1
S-XPF-RH7-P-M8X1
S-XPF-RH7-P-M8X1.25
S-XPF-RH7-P-M10X1
S-XPF-RH7-P-M10X1.5
S-XPF-RH7-P-M10X1.25
S-XPF-RH7-P-M12X1
S-XPF-RH7-P-M12X1.5
S-XPF-RH7-P-M12X1.25
S-XPF-RH8-B-M8X1.25
S-XPF-RH8-B-M10X1.25
S-XPF-RH8-B-M12X1.75
S-XPF-RH8-P-M12X1.75
S-XPF-RH9-B-M6X1
S-XPF-RH9-B-M10X1.5
S-XPF-RH9-B-M14X1.5
S-XPF-RH9-B-M16X1.5
S-XPF-RH10-B-M12X1.75
S-XPF-RH10-B-M14X2
S-XPF-RH10-B-M16X2
S-XPF-RH10-B-M18X1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads Tool Material Type L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

M10.252PVanadium high-speed steel30RH4-35.5-8321961
1 Piece(s)Available

8 Days or more

M1.20.252PVanadium high-speed steel32RH4-35.5-8321965
1 Piece(s)Available

8 Days or more

M1.40.32PVanadium high-speed steel34RH4-37-8321969
1 Piece(s)Available

8 Days or more

M1.60.22PVanadium high-speed steel36RH4-38-8321977
1 Piece(s)Available

8 Days or more

M1.60.352PVanadium high-speed steel36RH4-38-8321973
1 Piece(s)Available

8 Days or more

M1.70.352PVanadium high-speed steel36RH4-38-8321981
1 Piece(s)Available

8 Days or more

M20.42PVanadium high-speed steel40RH4-38-8321985
1 Piece(s)Available

8 Days or more

M2.30.42PVanadium high-speed steel42RH4-39.5-8321989
1 Piece(s)Available

17 Days or more

M2.50.452PVanadium high-speed steel44RH4-39.5Available8321993
1 Piece(s)Available

8 Days or more

M2.60.452PVanadium high-speed steel44RH4-39.5Available8321997
1 Piece(s)Available

8 Days or more

M10.254PVanadium high-speed steel30RH4-35.5Available8321960
1 Piece(s)Available

8 Days or more

M1.20.254PVanadium high-speed steel32RH4-35.5Available8321964
1 Piece(s)Available

8 Days or more

M1.40.34PVanadium high-speed steel34RH4-37Available8321968
1 Piece(s)Available

8 Days or more

M1.60.24PVanadium high-speed steel36RH4-38Available8321976
1 Piece(s)Available

8 Days or more

M1.60.354PVanadium high-speed steel36RH4-38Available8321972
1 Piece(s)Available

8 Days or more

M1.70.354PVanadium high-speed steel36RH4-38Available8321980
1 Piece(s)Available

8 Days or more

M20.44PVanadium high-speed steel40RH4-38Available8321984
1 Piece(s)Available

8 Days or more

M2.30.44PVanadium high-speed steel42RH4-39.5Available8321988
1 Piece(s)Available

8 Days or more

M2.50.454PVanadium high-speed steel44RH4-39.5Available8321992
1 Piece(s)Available

8 Days or more

M2.60.454PVanadium high-speed steel44RH4-39.5Available8321996
1 Piece(s)Available

8 Days or more

M30.52PPowder high-speed steel46RH51849Available8322009
1 Piece(s)Available

8 Days or more

M81.252PPowder high-speed steel70RH5-6.212-8322075
1 Piece(s)Available

8 Days or more

M101.52PPowder high-speed steel75RH5-715-8322107
1 Piece(s)Available

8 Days or more

M101.252PPowder high-speed steel75RH5-715-8322121
1 Piece(s)Available

17 Days or more

M30.54PPowder high-speed steel46RH51849Available8322008
1 Piece(s)Available

8 Days or more

M40.72PPowder high-speed steel52RH620510Available8322033
1 Piece(s)Available

8 Days or more

M50.82PPowder high-speed steel60RH6225.511Available8322045
1 Piece(s)Available

8 Days or more

M121.752PPowder high-speed steel82RH6-8.517-8322145
1 Piece(s)Available

8 Days or more

M40.74PPowder high-speed steel52RH620510Available8322032
1 Piece(s)Available

8 Days or more

M50.84PPowder high-speed steel60RH6225.511Available8322044
1 Piece(s)Available

8 Days or more

M612PPowder high-speed steel62RH724610Available8322057
1 Piece(s)Available

8 Days or more

M812PPowder high-speed steel70RH7-6.212-8322091
1 Piece(s)Available

8 Days or more

M81.252PPowder high-speed steel70RH7-6.212-8322077
1 Piece(s)Available

8 Days or more

M1012PPowder high-speed steel75RH7-715-8322135
1 Piece(s)Available

8 Days or more

M101.52PPowder high-speed steel75RH7-715-8322109
1 Piece(s)Available

8 Days or more

M101.252PPowder high-speed steel75RH7-715-8322123
1 Piece(s)Available

8 Days or more

M1212PPowder high-speed steel82RH7-8.517-8322195
1 Piece(s)Available

8 Days or more

M121.52PPowder high-speed steel82RH7-8.517-8322161
1 Piece(s)Available

8 Days or more

M121.252PPowder high-speed steel82RH7-8.517-8322177
1 Piece(s)Available

8 Days or more

M614PPowder high-speed steel62RH724610Available8322056
1 Piece(s)Available

8 Days or more

M814PPowder high-speed steel70RH7-6.212-8322090
1 Piece(s)Available

8 Days or more

M81.254PPowder high-speed steel70RH7-6.212-8322076
1 Piece(s)Available

8 Days or more

M1014PPowder high-speed steel75RH7-715-8322134
1 Piece(s)Available

8 Days or more

M101.54PPowder high-speed steel75RH7-715-8322108
1 Piece(s)Available

8 Days or more

M101.254PPowder high-speed steel75RH7-715-8322122
1 Piece(s)Available

8 Days or more

M1214PPowder high-speed steel82RH7-8.517-8322194
1 Piece(s)Available

8 Days or more

M121.54PPowder high-speed steel82RH7-8.517-8322160
1 Piece(s)Available

8 Days or more

M121.254PPowder high-speed steel82RH7-8.517-8322176
1 Piece(s)Available

8 Days or more

M81.252PPowder high-speed steel70RH8-6.212-8322079
1 Piece(s)Available

8 Days or more

M101.252PPowder high-speed steel75RH8-715-8322125
1 Piece(s)Available

17 Days or more

M121.752PPowder high-speed steel82RH8-8.517-8322147
1 Piece(s)Available

8 Days or more

M121.754PPowder high-speed steel82RH8-8.517-8322146
1 Piece(s)Available

8 Days or more

M612PPowder high-speed steel62RH924610-8322059
1 Piece(s)Available

8 Days or more

M101.52PPowder high-speed steel75RH9-715-8322111
1 Piece(s)Available

8 Days or more

M141.52PPowder high-speed steel88RH9-10.520-8322227
1 Piece(s)Available

8 Days or more

M161.52PPowder high-speed steel95RH9-12.520-8322255
1 Piece(s)Available

8 Days or more

M121.752PPowder high-speed steel82RH10-8.517-8322149
1 Piece(s)Available

8 Days or more

M1422PPowder high-speed steel88RH10-10.520-8322217
1 Piece(s)Available

8 Days or more

M1622PPowder high-speed steel95RH10-12.520-8322245
1 Piece(s)Available

8 Days or more

M181.52PPowder high-speed steel110RH10-1415-8322267

Loading...

Basic Information

Screw Types Meter Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Roll tap
Hole type For through hole / For blind hole Coating Y/N Available Coating Type TiCN

Additional Products in this Category

Tech Support