(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - VP New Roll, Grooveless, Long Shank, VP-LT-NRT

Forming Taps - VP New Roll, Grooveless, Long Shank, VP-LT-NRT
  • Volume Discount

As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VP-LT-NRT-B-M1X0.25X60
VP-LT-NRT-B-M1.2X0.25X60
VP-LT-NRT-B-M1.4X0.3X60
VP-LT-NRT-B-M1.7X0.35X60
VP-LT-NRT-B-M2X0.4X80
VP-LT-NRT-B-M2.3X0.4X80
VP-LT-NRT-B-M2.5X0.45X80
VP-LT-NRT-B-M2.6X0.45X80
VP-LT-NRT-B-M3X0.5X80
VP-LT-NRT-B-M3X0.5X120
VP-LT-NRT-B-M3.5X0.6X80
VP-LT-NRT-B-M3.5X0.6X120
VP-LT-NRT-B-M4X0.7X80
VP-LT-NRT-B-M4X0.7X120
VP-LT-NRT-B-M5X0.8X100
VP-LT-NRT-B-M5X0.8X150
VP-LT-NRT-B-M6X1X100
VP-LT-NRT-B-M6X1X150
VP-LT-NRT-B-M8X1X100
VP-LT-NRT-B-M8X1X150
VP-LT-NRT-B-M8X1.25X100
VP-LT-NRT-B-M8X1.25X150
VP-LT-NRT-B-M10X1X100
VP-LT-NRT-B-M10X1X150
VP-LT-NRT-B-M10X1.5X100
VP-LT-NRT-B-M10X1.5X150
VP-LT-NRT-B-M10X1.25X100
VP-LT-NRT-B-M10X1.25X150
VP-LT-NRT-B-M12X1X150
VP-LT-NRT-B-M12X1X200
VP-LT-NRT-B-M12X1.5X150
VP-LT-NRT-B-M12X1.5X200
VP-LT-NRT-B-M12X1.25X150
VP-LT-NRT-B-M12X1.25X200
VP-LT-NRT-B-M12X1.75X150
VP-LT-NRT-B-M12X1.75X200
VP-LT-NRT-B-RH4-40UNCX80
VP-LT-NRT-B-RH4-56UNCX80
VP-LT-NRT-B-RH5-32UNCX80
VP-LT-NRT-B-RH5-40UNCX80
VP-LT-NRT-P-M1X0.25X60
VP-LT-NRT-P-M1.2X0.25X60
VP-LT-NRT-P-M1.4X0.3X60
VP-LT-NRT-P-M1.7X0.35X60
VP-LT-NRT-P-M2X0.4X80
VP-LT-NRT-P-M2.3X0.4X80
VP-LT-NRT-P-M2.5X0.45X80
VP-LT-NRT-P-M2.6X0.45X80
VP-LT-NRT-P-M3X0.5X80
VP-LT-NRT-P-M3X0.5X120
VP-LT-NRT-P-M3.5X0.6X80
VP-LT-NRT-P-M3.5X0.6X120
VP-LT-NRT-P-M4X0.7X80
VP-LT-NRT-P-M4X0.7X120
VP-LT-NRT-P-M5X0.8X100
VP-LT-NRT-P-M5X0.8X150
VP-LT-NRT-P-M6X1X100
VP-LT-NRT-P-M6X1X150
VP-LT-NRT-P-M8X1X100
VP-LT-NRT-P-M8X1X150
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

17 Days or more

MeterM10.252P60RH4-378319423
1 Piece(s)Available

8 Days or more

MeterM1.20.252P60RH4-388319427
1 Piece(s)Available

8 Days or more

MeterM1.40.32P60RH4-398319431
1 Piece(s)Available

8 Days or more

MeterM1.70.352P60RH4-3118319435
1 Piece(s)Available

8 Days or more

MeterM20.42P80RH4-3128319439
1 Piece(s)Available

8 Days or more

MeterM2.30.42P80RH4-3138319443
1 Piece(s)Available

8 Days or more

MeterM2.50.452P80RH4-3148319447
1 Piece(s)Available

8 Days or more

MeterM2.60.452P80RH4-3148319451
1 Piece(s)Available

8 Days or more

MeterM30.52P80RH518498319455
1 Piece(s)Available

8 Days or more

MeterM30.52P120RH518498319459
1 Piece(s)Available

8 Days or more

MeterM3.50.62P80RH418498319463
1 Piece(s)Available

8 Days or more

MeterM3.50.62P120RH418498319467
1 Piece(s)Available

8 Days or more

MeterM40.72P80RH6205108319471
1 Piece(s)Available

8 Days or more

MeterM40.72P120RH6205108319475
1 Piece(s)Available

8 Days or more

MeterM50.82P100RH6225.5118319479
1 Piece(s)Available

8 Days or more

MeterM50.82P150RH6225.5118319483
1 Piece(s)Available

8 Days or more

MeterM612P100RH7246128319485
1 Piece(s)Available

8 Days or more

MeterM612P150RH7246128319489
1 Piece(s)Available

8 Days or more

MeterM812P100RH7-6.2188319507
1 Piece(s)Available

8 Days or more

MeterM812P150RH7-6.2188319511
1 Piece(s)Available

8 Days or more

MeterM81.252P100RH7-6.2188319499
1 Piece(s)Available

8 Days or more

MeterM81.252P150RH7-6.2188319503
1 Piece(s)Available

8 Days or more

MeterM1012P100RH7-7198319529
1 Piece(s)Available

8 Days or more

MeterM1012P150RH7-7198319533
1 Piece(s)Available

8 Days or more

MeterM101.52P100RH7-7198319513
1 Piece(s)Available

8 Days or more

MeterM101.52P150RH7-7198319517
1 Piece(s)Available

8 Days or more

MeterM101.252P100RH7-7198319521
1 Piece(s)Available

8 Days or more

MeterM101.252P150RH7-7198319525
1 Piece(s)Available

8 Days or more

MeterM1212P150RH7-8.5238319563
1 Piece(s)Available

8 Days or more

MeterM1212P200RH7-8.5238319565
1 Piece(s)Available

8 Days or more

MeterM121.52P150RH7-8.5238319547
1 Piece(s)Available

8 Days or more

MeterM121.52P200RH7-8.5238319549
1 Piece(s)Available

8 Days or more

MeterM121.252P150RH7-8.5238319555
1 Piece(s)Available

8 Days or more

MeterM121.252P200RH7-8.5238319557
1 Piece(s)Available

8 Days or more

MeterM121.752P150RH8-8.5238319539
1 Piece(s)Available

8 Days or more

MeterM121.752P200RH8-8.5238319541
1 Piece(s)Available

8 Days or more

UnifiedNo4UN402P80RH4-3158319615
1 Piece(s)Available

8 Days or more

UnifiedNo2UN562P80RH4-3138319611
1 Piece(s)Available

8 Days or more

UnifiedNo6UN322P80RH518498319624
1 Piece(s)Available

8 Days or more

UnifiedNo4UN402P80RH5-3158319619
1 Piece(s)Available

8 Days or more

MeterM10.254P60RH4-378319422
1 Piece(s)Available

8 Days or more

MeterM1.20.254P60RH4-388319426
1 Piece(s)Available

8 Days or more

MeterM1.40.34P60RH4-398319430
1 Piece(s)Available

8 Days or more

MeterM1.70.354P60RH4-3118319434
1 Piece(s)Available

8 Days or more

MeterM20.44P80RH4-3128319438
1 Piece(s)Available

8 Days or more

MeterM2.30.44P80RH4-3138319442
1 Piece(s)Available

8 Days or more

MeterM2.50.454P80RH4-3148319446
1 Piece(s)Available

8 Days or more

MeterM2.60.454P80RH4-3148319450
1 Piece(s)Available

8 Days or more

MeterM30.54P80RH518498319454
1 Piece(s)Available

8 Days or more

MeterM30.54P120RH518498319458
1 Piece(s)Available

8 Days or more

MeterM3.50.64P80RH418498319462
1 Piece(s)Available

8 Days or more

MeterM3.50.64P120RH418498319466
1 Piece(s)Available

17 Days or more

MeterM40.74P80RH6205108319470
1 Piece(s)Available

8 Days or more

MeterM40.74P120RH6205108319474
1 Piece(s)Available

8 Days or more

MeterM50.84P100RH6225.5118319478
1 Piece(s)Available

8 Days or more

MeterM50.84P150RH6225.5118319482
1 Piece(s)Available

8 Days or more

MeterM614P100RH7246128319484
1 Piece(s)Available

8 Days or more

MeterM614P150RH7246128319488
1 Piece(s)Available

8 Days or more

MeterM814P100RH7-6.2188319506
1 Piece(s)Available

8 Days or more

MeterM814P150RH7-6.2188319510

Loading...

Basic Information

Tool Material Type Powder high-speed steel Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Roll tap
Hole type For blind hole Coating Y/N Available Coating Type TiCN

Additional Products in this Category

Tech Support